StarTech.com

Deluxe Assortment PC Screw Kit - Screw Nuts and Standoffs

Install computer hardware with an assortment of screws, nuts and standoffs

Product ID: PCSCREWKIT

  • ATX-style PC Case Standoffs
  • Pre-Trapped PC Case Standoffs
  • AT-style PC Case Standoffs
  • Nuts: 4-40 x 1.6 mm, 6 mm
View More
  • Case fan screw
  • Metal Jackscrew Standoffs #4-40, #6-32
  • Plastic carrying case with dividers
€ 34,99 EUR exc VAT
€ 42,34 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Thread Type(s) #6-32 x .25in
#6-32 x .15in
#4-40 x .18in
M3 x .25in
Physical Characteristics
Product Height 3.2 cm [1.3 in]
Product Length 20.9 cm [8.2 in]
Product Width 10.7 cm [4.2 in]
Weight of Product 0 g [0 oz]
Packaging Information
Package Height 35 mm [1.4 in]
Package Length 21 cm [8.3 in]
Package Width 10.8 cm [4.3 in]
Shipping (Package) Weight 504 g [17.8 oz]
What's in the Box
Included in Package 50 - #4-40 Metal Standoff
50 - #4-40 x 1.6mm Nut
50 - #4-40 x 3/16in
50 - #4-40 x 6mm Nut
50 - #6-32 to M3 Metal Standoff
50 - #6-32 x 0.25in
50 - #6-32 x 4mm
50 - M3 x 0.25in
50 - Case Fan Screw
25 - AT-style Snap-In Plastic Standoff
25 - ATX-style Snap-In Plastic Standoff
25 - Pre-Tapped Snap-In Plastic Standoff

Certifications

Accessories