StarTech.com

M.2 SSD to 2.5in SATA Adapter Converter

Convert an M.2 SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD

Product ID: SAT32M225

  • Open-frame steel mounting bracket
  • Supports 7mm or larger 2.5" SATA bays
  • Supports B key M.2 SSDs
View More
  • Support for SATA revision I/II/III (1.5/3.0/6.0 Gbps)
  • 2.5in SATA form factor housing
  • Supports full length M.2 SSD Solid State Drives (2230, 2242, 2260, 2280)
  • Not compatible with M.2 NVMe or AHCI PCI-Express SSDs
€ 29,99 EUR exc VAT
€ 36,29 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types M.2 (SATA, B-Key, NGFF)
Drive Installation Fixed
Interface SATA
Number of Drives 1
Supported Drive Height(s) 2230
2242
2260
2280
Performance
General Specifications Not compatible with M.2 NVMe or AHCI PCI-Express SSDs
Hot Swap Capability No
Maximum Data Transfer Rate 6 Gbps
RAID No
Type and Rate SATA III (6 Gbps)
Connector(s)
Drive Connectors 1 - M.2 (SATA, B-Key, NGFF) Receptacle
Host Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Software
OS Compatibility OS independent; No software or drivers required
Environmental
Operating Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Product Height 0.7 cm [0.3 in]
Product Length 10 cm [3.9 in]
Product Width 70 mm [2.8 in]
Weight of Product 36 g [1.3 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 14.5 cm [5.7 in]
Package Width 17.5 cm [6.9 in]
Shipping (Package) Weight 102 g [3.6 oz]
What's in the Box
Included in Package 1 - M.2 NGFF SSD to 2.5in SATA SSD Converter
1 - Mounting screw kit
1 - Installation manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2.5in SATA to Mini SATA SSD Adapter Enclosure
SAT2MSAT25
2.5in SATA to Mini SATA SSD Adapter Enclosure

Convert an mSATA mini-SSD into a Standard 2.5in SATA SSD

€ 35,99 exc VAT
€ 43,55 inc VAT
mSATA SSD to 2.5in SATA Adapter Converter
SAT32MSAT257
mSATA SSD to 2.5in SATA Adapter Converter

Convert an mSATA SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD

€ 30,99 exc VAT
€ 37,50 inc VAT
Dual mSATA SSD to 2.5” SATA RAID Adapter Converter
25SAT22MSAT
Dual mSATA SSD to 2.5” SATA RAID Adapter Converter

Build a RAID array with two mSATA SSDs that can be installed into a single 2.5in SATA bay

€ 63,99 exc VAT
€ 77,43 inc VAT
IDE to SATA Hard Drive or Optical Drive Adapter - 40-Pin PATA to 2.5
IDE2SAT2
IDE to SATA Hard Drive or Optical Drive Adapter - 40-Pin PATA to 2.5" SATA HDD/SSD/ODD Converter

Connect your SATA Hard Drive or Blu-ray/DVD/CD-ROM Drive to an IDE motherboard

€ 22,99 exc VAT
€ 27,82 inc VAT
mSATA Drive to SATA Host Adapter for mSATA SSDs
SAT32MSATM
mSATA Drive to SATA Host Adapter for mSATA SSDs

Turn a SATA host connection into an mSATA port

€ 27,99 exc VAT
€ 33,87 inc VAT
SATA Drive to mSATA Host Adapter for 2.5in / 3.5in SATA Drives
MSAT2SAT3
SATA Drive to mSATA Host Adapter for 2.5in / 3.5in SATA Drives

Turn an mSATA host connection into a standard SATA port

€ 19,99 exc VAT
€ 24,19 inc VAT
SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card
SAT32MSATPEX
SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card

Mount an mSATA SSD into your standard or small form factor desktop computer, using a standard SATA host connection

€ 17,99 exc VAT
€ 21,77 inc VAT

Accessories