StarTech.com

Desk-Mount Dual Monitor Arm - Articulating

Mount two displays on your desk surface or through a grommet, with adjustable height and cable management

Product ID: ARMDUAL

  • Dual articulating arms for a wide range of motion
  • Supports displays from 12 to 24” (30lbs / 13.6kg capacity)
  • 360° rotation around the support post and at the elbow
View More
  • 180° rotation at the shoulder
  • +/-90° Tilt and +/-90° Pan
  • Maximum arm extension of 17.5in (445mm)
  • Landscape to portrait screen rotation
  • Includes convertible desk / grommet mount clamp
  • Desk clamp fits desks up to 2.95in (75mm) thick, grommet clamp fits up to 3.74in (95mm)
  • Integrated cable management
€ 199,99 EUR exc VAT
€ 241,99 EUR inc VAT

Overview

The ARMDUAL Articulating Dual-Monitor Arm lets you mount two displays to your desk or table, with extension, tilt, pan, swivel, pivot and height adjustments.

Articulating Dual Monitor Arm

The desk-mount monitor arm offers a wide range of motion on several axes, giving you the freedom to place your displays side-by-side, spread apart, back-to-back or anywhere in between. For viewing longer pages or blocks of code without scrolling, the dual arm also supports landscape to portrait display rotation for either monitor.

Mounting your displays on a dual monitor arm above the desk surface enables you to adjust your display height, position and viewing angles easily for an ergonomic work environment, with the added benefit of reclaiming valuable workspace on your desk.

Supporting 12 - 24" displays up to a maximum weight capacity of 30lbs (13.6kg) per arm, the dual arm monitor mount holds your displays with ease, and integrates a cable management channel to keep things neat. For added installation flexibility, the included mounting hardware can either clamp to the side of your desk / table or mount through a grommet hole, for a versatile dual-monitor mounting solution.

Backed by a StarTech.com 5-year warranty and free, lifetime technical support.

The StarTech.com Advantage

  • Place your displays exactly where you want them, with dual articulating monitor arms
  • Experience an ergonomic workspace, through simple display height, position and viewing angle adjustments
  • Maximize space-efficiency by mounting your displays above the desk surface

Applications

Mount dual displays to the side of your desk or table with a wide range of adjustment capability

Grommet mount your displays through a desk or above a server cabinet and position as you need them

Spread displays apart or position them back-to-back for multi-user workstations

Rotate displays to portrait orientation for web design and coding

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
# of Displays Supported 2
Articulating Yes
Mounting Options Desk & Grommet Clamp
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable No
Performance
Display Rotation 360°
Height Adjustment Yes
Maximum Arm Extension 445 mm [17.5 in]
Maximum Display Size 24in
Mounting Surface Thickness Desk Clamp: Table Thickness 0.39 - 2.95 in. (10 - 75 mm)
Grommet Clamp: Table Thickness 0.39 - 2.95 in. (10 - 75 mm)
Table Hole for Grommet Mount: 0.39 - 2.75 in. (10 - 70 mm)
Pan +/- 90°
Swivel / Pivot 360° around the support post
180° at the shoulder
360° at the elbow
Tilt +/- 90°
Weight Capacity (Per Display) 13.6 kg [30 lb]
Physical Characteristics
Color Black
Enclosure Type Steel and Plastic
Product Weight 4 kg [8.9 lb]
Packaging Information
Shipping (Package) Weight 4.9 kg [10.8 lb]
What's in the Box
Included in Package 2 - Articulating LCD Arms
1 - Desk Clamp
1 - Grommet Plate
1 - DEK
2 - Cover Plates
8 - Spacers
8 - M4x12mm Phillips Screws
8 - M4x25mm Phillips Screws
2 - M6x12mm Phillips Screws
2 - M6 Washers
2 - Cable Clip
4 - Plastic Gasket Cushions
1 - 2.5mm Allen Wrench
1 - 4mm Allen Wrench
1 - 6mm Allen Wrench
1 - Instruction Manual

Certifications

Related Products

Desk-Mount Dual Monitor Arm - Full Motion - Articulating - Stackable - Tool-less Assembly
ARMDUAL30
Desk-Mount Dual Monitor Arm - Full Motion - Articulating - Stackable - Tool-less Assembly

Save space and work in comfort by mounting two displays with full-motion positioning

€ 295,99 exc VAT
€ 358,15 inc VAT
Desk-Mount Dual Monitor Arm - Full Motion - Articulating
ARMSLIMDUO
Desk-Mount Dual Monitor Arm - Full Motion - Articulating

Increase productivity by mounting two monitors up to 30”, with full-motion articulation

€ 227,99 exc VAT
€ 275,87 inc VAT
Dual-Monitor Desktop Stand
ARMBARDUO
Dual-Monitor Desktop Stand

Save space by mounting two LCD or LED displays, up to 24" in size, onto a single low-profile base

€ 138,99 exc VAT
€ 168,18 inc VAT

Accessories