StarTech.com

Desk-Mount Monitor Arm - Full Motion - Articulating

Mount a display on your desk surface or through a grommet, with gas-spring height adjustment and cable management

Product ID: ARMPIVOTE

  • Articulating monitor arm with a wide range of motion
  • Gas-spring height adjustment cylinder
  • Supports displays from 12 to 24” (8 lb. / 3.6 kg weight capacity per display)
View More
  • 360° rotation around the support post and at the elbow
  • +/-90° Tilt and +/-90° Pan
  • Maximum arm extension of 22.05in (560mm)
  • Landscape to portrait screen rotation
  • Includes convertible desk / grommet-mount clamp
  • Clamp fits desks up to 2.95in (75mm) thick
  • Integrated cable management
€ 98,99 EUR exc VAT
€ 119,78 EUR inc VAT

Overview

The ARMPIVOTE Articulating Monitor Arm lets you mount a display to your desk or table, with extension, tilt, pan, swivel, pivot and gas-spring height adjustments.

The ARMPIVOTE Articulating Monitor Arm lets you raise or lower your display with minimal effort, and offers a wide range of motion on several axes.

The desk-mount monitor arm features a gas-spring cylinder to raise or lower your display with minimal effort, plus it offers a wide range of motion on several axes. For viewing longer pages or blocks of code without scrolling, the LCD arm also supports landscape to portrait display rotation.

Mounting your displays on a monitor arm above the desk surface enables you to adjust your display height, position and viewing angles easily for an ergonomic work environment, with the added benefit of reclaiming valuable workspace on your desk.

Supporting 12 - 24" displays up to a maximum weight capacity of 8 lb. (3.6 kg), the monitor mounting arm holds your display with ease, and integrates a cable management channel to keep things neat. For added installation flexibility, the included mounting hardware can either clamp to the side of your desk / table or mount through a grommet hole, for a versatile monitor mounting solution.

Backed by a StarTech.com 2-year warranty and free, lifetime technical support.

The StarTech.com Advantage

  • Raise or lower your display using only a finger, with the gas-spring height adjustment cylinder
  • Place your display at an optimal viewing angle, with a flexible articulating monitor arm
  • Maximize space-efficiency by mounting your displays above the desk surface

Applications

Mount a display to the side of your desk or table with a wide range of adjustment capability

Grommet mount your display through a desk or above a server cabinet and position as needed

Lift your display higher above your desk surface for ideal viewing angles

Rotate displays to portrait orientation for web design and coding

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
# of Displays Supported 1
Articulating Yes
Mounting Options Desk & Grommet Clamp
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable No
Performance
Display Rotation 360°
Height Adjustment Yes
Maximum Arm Extension 560 mm [22 in]
Maximum Display Size 24in
Mounting Surface Thickness Desk Clamp: Table Thickness 0.39 - 2.95 in. (10 - 75 mm)
Table Hole for Grommet Mount: 1.96 - 2.75 in. (50 - 70 mm)
Pan +/- 90°
Swivel / Pivot 360° around the support post
360° at the elbow
Tilt +/- 90°
Weight Capacity (Per Display) 3.6 kg [8 lb]
Physical Characteristics
Color Black
Enclosure Type Steel and Plastic
Product Weight 2.2 kg [4.9 lb]
Packaging Information
Shipping (Package) Weight 2.7 kg [6 lb]
What's in the Box
Included in Package 1 - Gas Spring Arm
1 - Extension Arm
1 - Support Pole
1 - Clamp
1 - Cover and Bolt
5 - Cable Covers
4 - Spacers
4 - M4x12mm Screws
4 - M4x25mm Screws
1 - Cable Clip
2 - Plastic Gasket Cushions
1 - 4mm Allen Wrench
1 - 6mm Allen Wrench
4 - Thumb screws
5 - Cable ties
1 - Instruction Manual

Certifications

Related Products

Desk-Mount Monitor Arm with Laptop Stand - Full Motion - Articulating
ARMUNONB
Desk-Mount Monitor Arm with Laptop Stand - Full Motion - Articulating

Raise your laptop and monitor off your desk, to create a dual-display workspace and increase productivity

€ 163,99 exc VAT
€ 198,43 inc VAT
Monitor Desk Mount
ARMPIVOT
Monitor Desk Mount

Mount a display on your desk surface or through a grommet, with adjustable height and cable management

€ 94,99 exc VAT
€ 114,94 inc VAT
Desk-Mount Monitor Arm - Full Motion Articulating - Slim Profile
ARMSLIM
Desk-Mount Monitor Arm - Full Motion Articulating - Slim Profile

Mount your display on your desk surface or through a grommet, with spring-assisted height adjustment and cable management

€ 174,99 exc VAT
€ 211,74 inc VAT
Desktop Monitor Stand - Silver - Works with iMac, Apple Cinema Display and Thunderbolt Display
ARMPIVSTND
Desktop Monitor Stand - Silver - Works with iMac, Apple Cinema Display and Thunderbolt Display

Place a display, up to 30” in size, at your desk, using this height-adjustable monitor mount with integrated cable management

€ 145,99 exc VAT
€ 176,65 inc VAT

Accessories