StarTech.com

Monitor Desk Mount

Mount a display on your desk surface or through a grommet, with adjustable height and cable management

Product ID: ARMPIVOT

  • Adjustable monitor arm with several position / viewing angle adjustments
  • Supports displays from 12 to 30” (30lbs / 14kg capacity)
  • TAA compliant for GSA Schedule purchases
View More
  • 360° rotation around the support post
  • +90/-15° Tilt
  • Landscape to portrait screen rotation
  • Includes convertible desk / grommet-mount clamp
  • Clamp fits desks up to 4in (101mm) thick
  • Integrated cable management
€ 94,99 EUR exc VAT
€ 114,94 EUR inc VAT

Overview

The ARMPIVOT Adjustable Monitor Arm lets you mount a display to your desk or table on a simple yet stylish monitor pole, with tilt, pivot and height adjustments. This TAA compliant product adheres to the requirements of the US Federal Trade Agreements Act (TAA), allowing government GSA Schedule purchases.

ARM PIVOT dispone di un supporto del monitor elegante, con una facile regolazione dell'altezza, posizione e angoli di vision del monitor.

The desk-mount monitor arm features an 11.89in (302mm) tall support post, for a much greater height adjustment range than a typical monitor stand can provide. For viewing longer pages or blocks of code without scrolling, the LCD arm also supports landscape to portrait display rotation.

Mounting your displays on a support post above the desk surface enables you to adjust your display height, position and viewing angles easily for an ergonomic work environment, with the added benefit of reclaiming valuable workspace on your desk.

Supporting 12 - 30" displays up to a maximum weight capacity of 30lbs (14kg), the monitor mount holds your display with ease, and integrates a cable management hook to keep things neat. For added installation flexibility, the included mounting hardware can either clamp to the side of your desk, table or mount through a grommet hole.

Backed by a StarTech.com 2-year warranty and free, lifetime technical support.

The StarTech.com Advantage

  • Experience an ergonomic workspace, through simple display height, position and viewing angle adjustments
  • Maximize space efficiency by mounting your displays above the desk surface

Applications

Mount a display to the side of your desk or table with tilt, swivel and height adjustment capabilities

Grommet mount your display through a desk or above a server cabinet and position as needed

Lift your display higher above your desk surface for ideal viewing angles

Rotate displays to portrait orientation for web design and coding

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
# of Displays Supported 1
Articulating No
Mounting Options Desk & Grommet Clamp
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable No
Performance
Display Rotation 360°
Height Adjustment Yes
Maximum Display Size 30in
Mounting Surface Thickness 0.39 - 4in (10 - 101mm)
Swivel / Pivot 360° around the support post
Tilt +90° / -15°
Weight Capacity (Per Display) 14 kg [30.9 lb]
Physical Characteristics
Color Silver
Enclosure Type Steel and Plastic
Product Weight 2 kg [4.4 lb]
Packaging Information
Shipping (Package) Weight 2.6 kg [5.7 lb]
What's in the Box
Included in Package 1 - Support Post
1 - Monitor Mount
1 - Large C Clamp
1 - Small C Clamp
1 - Hand Screw
1 - Pressure Plate
4 - Thumb Screws
4 - M6x12mm Phillips Screws
4 - M5x14mm Hex Screws
1 - M4x15mm Phillips Screw
1 - Male Round Washer
1 - Female Round Washer
1 - Cable Clip
1 - EVA Cushion
1 - M3 (2.5mm) Allen Wrench
1 - Instruction Manual

Certifications

Related Products

Desk-Mount Monitor Arm with Laptop Stand - Full Motion - Articulating
ARMUNONB
Desk-Mount Monitor Arm with Laptop Stand - Full Motion - Articulating

Raise your laptop and monitor off your desk, to create a dual-display workspace and increase productivity

€ 163,99 exc VAT
€ 198,43 inc VAT
Desk-Mount Monitor Arm - Full Motion Articulating - Slim Profile
ARMSLIM
Desk-Mount Monitor Arm - Full Motion Articulating - Slim Profile

Mount your display on your desk surface or through a grommet, with spring-assisted height adjustment and cable management

€ 174,99 exc VAT
€ 211,74 inc VAT
Desk-Mount Monitor Arm - Full Motion - Articulating
ARMPIVOTE
Desk-Mount Monitor Arm - Full Motion - Articulating

Mount a display on your desk surface or through a grommet, with gas-spring height adjustment and cable management

€ 107,99 exc VAT
€ 130,67 inc VAT
Desktop Monitor Stand - Silver - Works with iMac, Apple Cinema Display and Thunderbolt Display
ARMPIVSTND
Desktop Monitor Stand - Silver - Works with iMac, Apple Cinema Display and Thunderbolt Display

Place a display, up to 30” in size, at your desk, using this height-adjustable monitor mount with integrated cable management

€ 145,99 exc VAT
€ 176,65 inc VAT

Accessories

Product Support