StarTech.com
New

Quad-Monitor Mount - Full Motion - Premium

Four Monitor Mount | Desk/Grommet Mount | Tool-less Assembly | For Up to 27" Monitors

Product ID: ARMQUADPS

  • Enhance productivity and create a versatile four-monitor setup for monitors up to 27"
  • Four articulating monitor arms provide a wide range of motion, plus height adjustment along the pole
  • Easy tool-less assembly with fully assembled desk clamp and pole, plus quick slide-and-click connections
View More
  • Adjust your viewing angle with tilt, pan and rotation
  • Robust and stable aluminum design supports VESA mount displays (75x75, 100x100) with maximum weight of 24.8 lb. (11.25 kg) per display
€ 655,99 EUR exc VAT
€ 793,75 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 10 Years
Hardware
# of Displays Supported 4
Articulating Yes
Cable Management Yes
Mounting Options Desk & Grommet Clamp
Mounting Surface Thickness Desk Clamp: Table Thickness 0.78 - 2.36 in. (20 - 60 mm)
Grommet Clamp: Table Thickness 0.78 - 2.36 in. (20 - 60 mm)
Grommet Mount Hole Size: 0.39 - 2.36 in. (10 - 60 mm)
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Performance
Display Rotation 360°
Display Swivel +180° / -180°
Display Tilt +90° / -15°
Height Adjustment Yes
Maximum Arm Extension 420 mm [16.5 in]
Maximum Arm Span 940 mm [37 in]
Maximum Display Size 27in
Minimum Display Size 13"
Weight Capacity (Per Display) 11.3 kg [24.9 lb]
Physical Characteristics
Color Silver
Material Aluminum
Product Height 910 mm [35.8 in]
Product Length 420 mm [16.5 in]
Product Width 940 mm [37 in]
Weight of Product 9500 g [335.3 oz]
Packaging Information
Package Height 345 mm [13.6 in]
Package Length 885 mm [34.8 in]
Package Width 270 mm [10.6 in]
Shipping (Package) Weight 12.7 kg [28.1 lb]
What's in the Box
Included in Package 1 - Pole Assembly
2 - Shoulders
8 - Swivel Arms
4 - VESA Mounts
1 - Upper Desk Clamp
1 - Lower Desk Clamp
1 - Grommet Adapter Plate
1 - EVA Foam Pad
1 - Grommet Clamping Plate
4 - Cable Management Clips
16 - VESA Screws
4 - M3 Hex Keys
10 - M5 x 14 mm Hex Screws
1 - User Manual

Certifications

Related Products

Quad-Monitor Desktop Stand - Articulating
ARMBARQUAD
Quad-Monitor Desktop Stand - Articulating

Increase productivity and free up space by mounting four monitors to this attractive desktop stand

€ 308,99 exc VAT
€ 373,88 inc VAT
Desk-Mount Quad-Monitor Arm - Articulating - Heavy Duty Steel
ARMQUAD
Desk-Mount Quad-Monitor Arm - Articulating - Heavy Duty Steel

Mount four monitors to your desk to maximize productivity and save space

€ 308,99 exc VAT
€ 373,88 inc VAT