StarTech.com

Desk-Mount Triple Monitor Arm - Articulating

Save desk space by mounting three displays, with articulating arms to create a surround effect

Product ID: ARMTRIO

  • Mount three monitors (up to 24”)
  • Articulating arms with micro adjustment let you create a surround effect
  • Solid-steel construction supports weight capacity of 17.6 lb. / 8 kg per monitor
View More
  • Easy height adjustment without tools
  • 360° rotation and +/-30° tilt
  • Includes desk clamp, grommet mount clamp and cable management clips
  • VESA mount 75 x 75 and 100 x 100 compatible
€ 308,99 EUR exc VAT
€ 373,88 EUR inc VAT

Overview

Create the ultimate ergonomic comfort while freeing up valuable desk space with this triple-monitor arm. You can set up three computer monitors (each up to 24”) and create a surround setup to maximize productivity. The triple-monitor arm works with all VESA mount compliant monitors including Acer®, HP® and Samsung.

Greater comfort and productivity

Enhance your productivity and work in comfort with a multi-screen setup. The triple-monitor arm supports three displays (13” to 24”) and lets you adjust the position of your monitors with 360° rotation and + 30° / -30° tilt for each monitor.

Choose from landscape or portrait screen rotation to customize your workspace. You can set up three displays in landscape position to create a curved surround effect or ‘cockpit style’ for comfortable viewing. This setup is ideal for editing videos or photos or working with multiple documents at the same time. For applications such as web design or coding, you may choose an alternate setup, for example with the center monitor in landscape mode and the outside monitors in portrait position.

Robust solid-steel construction

Made of strong and durable steel, the triple-monitor stand securely supports three separate computer monitors up to 24” in size. It supports a weight capacity of up to 17.6 lb. or 8 kg for each monitor.

Easy adjustment

The triple-monitor arm is VESA mount compatible, working with most computer monitors up to 24”. It’s easy to set up using the included desk clamp or grommet mount and also comes with cable management clips to keep your cables neat and tidy.

You can adjust the display height without tools. You simply turn the adjustment knob to adjust the monitor height, keeping all three monitors at the same level.

The ARMTRIO is backed by a StarTech.com 5-year warranty and free lifetime technical support.

Applications

Mount three monitors to your desk or table to maximize comfort and productivity

Improve workstation ergonomics in commercial, business and home-office environments

Create an effective triple-monitor display for customer service applications, financial analysis, web design, gaming, photo editing and many other uses

Grommet-mount your displays on a desk or above a server cabinet, and position them as needed

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 3
Articulating Yes
Cable Management Yes
Mounting Options Desk & Grommet Clamp
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable No
Performance
Display Rotation 360°
Height Adjustment Yes
Maximum Arm Extension 1412 mm [55.6 in]
Maximum Display Size 24in
Maximum Height 363 mm [14.3 in]
Minimum Display Size 13"
Mounting Surface Thickness Desk Clamp: Table Thickness 0.39 - 3.14 in. (10 - 80 mm)
Grommet Clamp: Table Thickness 0.39 - 3.14 in. (10 - 80 mm)
Table Hole for Grommet Mount: 0.41 - 1.96 in. (10.5 - 50 mm)
Tilt + 30° / - 30°
Weight Capacity (Per Display) 8 kg [17.7 lb]
Physical Characteristics
Product Height 548 mm [21.6 in]
Product Length 110 mm [4.3 in]
Product Weight 6.2 kg [13.7 lb]
Product Width 1412 mm [55.6 in]
Packaging Information
Shipping (Package) Weight 7.5 kg [16.6 lb]
What's in the Box
Included in Package 1 - left monitor arm
1 - right monitor arm
1 - crossbar
2 - arm caps
1 - pole
1 - desk clamp
2 - end caps
2 - VESA monitor mounts
1 - grommet collar
1 - grommet plate
5 - rubber pads
4 - cable-management clips
2 - thumbscrews
1 - 3 mm Allen key
1 - 5 mm Allen key
12 - M4x14 mm screws
12 - M5x14 mm screws
12 - washers
1 - instruction manual

Certifications

Accessories