StarTech.com

Sit-Stand Desk Converter - With 35” Work Surface

Work in comfort and enhance productivity, by turning your desk into a spacious sit-stand workspace

Product ID: ARMSTSL

  • Convert your desk or table into a comfortable sit-stand workstation
  • Adjust the height with one smooth motion, with a height adjustment range of 15.7" (399 mm)
  • Comes fully assembled - no set-up required
View More
  • Supports one monitor (up to 30") or two monitors (up to 24")
  • Wide work surface (35.4” x 20.9”) holds 2x 24” monitors
  • Straight up and down movement, provides a stable workstation with a small footprint
  • Large keyboard tray (26.8” x 10.4”)
  • Adjustable tension with counterbalance feature
  • Minimum footprint: 35.4” (900 mm) x 24.5” (622 mm)
  • Weight capacity of work surface: 28.1 lb. (12.7 kg)
  • Weight capacity of keyboard tray: 5 lb. (2.3 kg)
  • Integrated cable management
€ 539,99 EUR exc VAT
€ 653,39 EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
# of Displays Supported 2
Cable Management Yes
Performance
Height Adjustment Yes
Maximum Height 560 mm [22 in]
Weight Capacity of Keyboard Tray 2.3 kg [5.1 lb]
Weight Capacity of Work Surface 12.7 kg [28.1 lb]
Special Notes / Requirements
Note The keyboard tray (26.8” x 10.4”) has a weight capacity of 2.3 lb. (5 kg).
Physical Characteristics
Color Black
Product Height 560 mm [22 in]
Product Length 666 mm [26.2 in]
Product Weight 19 kg [42 lb]
Product Width 900 mm [35.4 in]
Packaging Information
Shipping (Package) Weight 22 kg [48.6 lb]
What's in the Box
Included in Package 1 - sit-stand workstation
1 - small hex key
1 - large hex key
1 - quick-start guide

Certifications

Accessories