StarTech.com

Phone and Tablet Stand - Foldable Universal Mobile Device Holder for Smartphones & Tablets - Adjustable Multi-Angle Ergonomic Cell Phone Stand for Desk - Portable - Silver

Portable Multi-Device Stand | Aluminum

Product ID: USPTLSTND

  • ERGONOMIC VIEWING: The adjustable multi-angle phone and tablet stand offers hands-free access to your smartphone/tablet at any viewing angle; Durable aluminum frame with metallic silver finish
  • CONNECTIVITY: Cable management cutout on the back of the smartphone stand allows you to organize cables when connected to a device for charging/data transfer w/ port access from portrait or landscape
  • COMPATIBILITY: Universal smartphone and tablet stand can hold mobile devices such as the iPhone, iPad Pro or Samsung Galaxy Tab S6 up to (800 g / 1.7 lb) and 0.4" (11 mm) thick
View More
  • ULTRA PORTABLE: Phone and tablet stand holder is foldable, reducing its size to just 127 mm x 86 mm x 20 mm, making the compact phone stand easy to carry in a backpack or messenger bag
  • NON-SLIP & STABLE: The anti-slip silicone padded areas on this cell phone stand for desk protect devices & desktop surfaces from scratches and provide a sturdy base that is stable on any surface
€ 41,99 EUR exc VAT
€ 50,81 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
# of Displays Supported 1
Wallmountable No
Performance
Maximum Depth 0.4 in. (11 mm )
Maximum Display Size 13"
Weight Capacity (Per Display) 800 g [28.2 oz]
Physical Characteristics
Color Silver
Material Aluminum
Product Height 13 cm [5.1 in]
Product Length 10.5 cm [4.1 in]
Product Width 76 mm [3 in]
Weight of Product 186 g [6.6 oz]
Packaging Information
Package Height 26 mm [1 in]
Package Length 13.4 cm [5.3 in]
Package Width 80 mm [3.1 in]
Shipping (Package) Weight 207 g [7.3 oz]
What's in the Box
Included in Package 1 - stand

Certifications