StarTech.com

Micro HDMI or HDMI to VGA Adapter - 1920x1200

Use this converter to connect your HDMI or Micro HDMI video source to your VGA display or projector

Product ID: MCHD2VGA

  • Micro HDMI to HDMI adapter included, for added compatibility with Micro HDMI smartphones and tablets
  • Active converter for low-powered HDMI source devices such as MacBook & Mac Mini
  • Conveniently USB powered with included A.C outlet to USB adapter
  • Supports video resolutions up to 1920 x 1200 / 1080p
$60.99 CAD
4312+ In stock
In stock
CA: 20 | US: 4292
4312+
In stock
Where To Buy
Same Day Shipping on in-stock items from Canada if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Audio No
AV Input HDMI
AV Output VGA
Industry Standards High Speed HDMI®
Ports 1
Performance
Supported Resolutions 1920x1200, 1920x1080 (1080p), 1600x1200 @ 60Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Female Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Female Output
Connector Type(s) 1 - USB Mini-B (5 pin) Female
Power
Input Voltage 100 - 240 AC
Output Current 1 A
Output Voltage 5 DC
Plug Type USB Mini-B (5 pin)
Power Consumption (In Watts) 1.75
Power Source AC Adapter Included
Environmental
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 0.6 in [1.4 cm]
Product Length 2.5 in [64 mm]
Product Width 1.6 in [41 mm]
Weight of Product 1.3 oz [38 g]
Packaging Information
Package Height 2 in [50 mm]
Package Length 8.3 in [21 cm]
Package Width 5.9 in [15 cm]
Shipping (Package) Weight 10 oz [284 g]
What's in the Box
Included in Package 1 - HDMI® to VGA Adapter
1 - HDMI® to HDMI Micro Cable
1 - AC to USB Power Adapter (North American)

Certifications

Related Products

3 ft High Speed HDMI Cable with Ethernet - HDMI to HDMI Micro - M/M
HDMIADMM3
3 ft High Speed HDMI Cable with Ethernet - HDMI to HDMI Micro - M/M

Connect an HDMI® Micro-equipped Smartphone or Portable Device to your HDMI-capable TV or Display

$20.99
813+ In stock In stock
CA: 31 | US: 782
In stock Learn More
5in High Speed HDMI Adapter Cable - HDMI to HDMI Micro – F/M
HDADFM5IN
5in High Speed HDMI Adapter Cable - HDMI to HDMI Micro – F/M

Connect an HDMI® Micro-equipped Smartphone or Portable Device to your HDMI-capable TV or Display

$28.99
462+ In stock In stock
CA: 0 | US: 462
In stock Learn More
HDMI to VGA Video Adapter Converter with Audio - HD to VGA Monitor 1080p
HDMI2VGA
HDMI to VGA Video Adapter Converter with Audio - HD to VGA Monitor 1080p

Connect HDMI® enabled devices to a VGA monitor with stereo audio separation

$256.99
182+ In stock In stock
CA: 27 | US: 155
In stock Learn More

Accessories

Micro HDMI or HDMI to VGA Adapter - 1920x1200

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.