StarTech.com

HDMI to USB-C Video Capture Device - 1080p 60fps

HDMI Recorder | USB 3.0 | USB-A Cable Included | For Windows® and Mac

Product ID: USBC2HDCAPRO

  • Hassle-free video recording with intuitive software included for Windows and macOS
  • Seamless picture quality with USB 3.0 bandwidth enabling you to capture 1080p video at 60fps
  • Platform freedom with DirectShow compatibility enabling you to use your preferred software
$334.99 CDN
58+ In stock
In stock
CA: 4 | US: 54
58+
In stock
Where To Buy
Same Day Shipping on in-stock items from Canada if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Overview

This HDMI to USB-C™ video capture device works as an external USB capture card to record high-definition HDMI video to your USB-C, USB-A or Thunderbolt 3 computer. With an aluminum enclosure, this device is built strong for fixed-location or on-the-go capture. It offers a separate 3.5 mm audio input for accompanying audio or voice-overs, and an HDMI pass-through port for connecting a monitor to review the video as it’s captured.

Easy Video Recording on Windows and Mac

The included software makes USB-C HDMI capture easy by turning your computer into an HDMI recorder. Using a widely adopted codec, videos saved in StreamCatcher™ work with almost any video player and require no converting or editing.

On Windows, you can live broadcast your video over the internet, using Twitch™ or other third-party video streaming platforms, with the included software.

Capture HD Video at 1080p 60fps

With this HDMI to USB video capture device, you can record meetings, presentations, conference calls and security footage, saving 1080p HD video at 60fps directly to your computer for easy editing and sharing.

DirectShow Compatibility on Windows

With this HDMI to USB 3.0 video capture device, you can record raw/lossless video using any third-party DirectShow™ compatible software, such as Open Broadcaster Software (OBS).

The USBC2HDCAPRO is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Record video for training and tutorial purposes

Capture live video by connecting the camera directly to the device

Live stream the connected video source over the internet

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
AV Output USB
Chipset ID Mstar - MST3363CNK-170
Industry Standards MPEG4 (H.264)
Performance
Audio Specifications 2-channel stereo audio
Maximum Digital Resolutions 1920 x 1080 60 FPS
MTBF 3,104,896 Hours
Supported Resolutions 1920 x 1080, 1280 x 720, 1024 x 768, 800 x 600
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Female Input
1 - 3.5 mm Mini-Jack (3 Position) Female Input
Connector B 1 - USB Type-B (9 pin) USB 3.0 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
MacOS® 10.11 to 10.13

Windows
macOS
AVI
Video - H.264
Audio -PCM
N/A
MP4
Video - H.264
Audio - aac
Video - H.264
Audio - aac
TS
Video - H.264
Audio - aac
MPEG TS
Video: MPEG-1, MPEG-2-video
Audio: MPEG Audio layer 1, 2
FLV
Video - H.264
Audio - aac
N/A
MPG
N/A
MPEG program stream
MPEG-1, MPEG-2-video
Audio: MPEG Audio layer 1, 2
Special Notes / Requirements
Note This video capture device requires a USB 3.0 port (or higher). The video capture device does not work with USB 2.0 ports (or lower).
Power
Power Source USB-Powered
Environmental
Humidity 20% to 80% (non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -5°C to 40°C (23°F to 105°F)
Physical Characteristics
Product Height 1 in [24.3 mm]
Product Length 3.6 in [92.2 mm]
Product Weight 3.6 oz [102 g]
Product Width 2.4 in [61.1 mm]
Packaging Information
Shipping (Package) Weight 1 lb [0.5 kg]
What's in the Box
Included in Package 1 - USB-C capture device
1 - 6ft [2m] USB-C to USB-B cable
1 - 3.3 ft [1 m] USB-A to USB-B cable
1 - 3.3 ft [1 m] HDMI cable

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
MacOS® 10.11 to 10.13

Windows
macOS
AVI
Video - H.264
Audio -PCM
N/A
MP4
Video - H.264
Audio - aac
Video - H.264
Audio - aac
TS
Video - H.264
Audio - aac
MPEG TS
Video: MPEG-1, MPEG-2-video
Audio: MPEG Audio layer 1, 2
FLV
Video - H.264
Audio - aac
N/A
MPG
N/A
MPEG program stream
MPEG-1, MPEG-2-video
Audio: MPEG Audio layer 1, 2

Certifications

Related Products

Standalone Video Capture and Streaming - HDMI or Component, 1080p - USB 2.0
USB2HDCAPS
Standalone Video Capture and Streaming - HDMI or Component, 1080p - USB 2.0

Capture high-definition video to a PC, or to an SD card without a computer, and stream live video over the Internet in real time

$261.99
178+ In stock In stock
CA: 8 | US: 170
In stock Learn More
USB 2.0 Capture Device for HDMI Video - Compact External Capture Card - 1080p
USB2HDCAPM
USB 2.0 Capture Device for HDMI Video - Compact External Capture Card - 1080p

Capture an HDMI video source to your PC using this compact external capture device

$154.99
243+ In stock In stock
CA: 55 | US: 188
In stock Learn More
High-Definition PCIe Capture Card - HDMI VGA DVI & Component - 1080P
PEXHDCAP2
High-Definition PCIe Capture Card - HDMI VGA DVI & Component - 1080P

Capture an HD audio-video source, through a low-profile or full-profile PCI Express slot

$242.99
637+ In stock In stock
CA: 9 | US: 628
In stock Learn More
HDMI to ExpressCard HD Video Capture Card Adapter 1080p
ECHDCAP
HDMI to ExpressCard HD Video Capture Card Adapter 1080p

Capture and convert the audio/video from an HDMI® source, through a 34mm ExpressCard slot

$286.99
180+ In stock In stock
CA: 5 | US: 175
In stock Learn More
S-Video / Composite to USB Video Capture Cable w/ TWAIN and Mac Support
SVID2USB23
S-Video / Composite to USB Video Capture Cable w/ TWAIN and Mac Support

Capture and convert an S-Video or Composite video on your PC or Mac®, as digital media

$70.99
1082+ In stock In stock
CA: 204 | US: 878
In stock Learn More

Accessories

HDMI to USB-C Video Capture Device - 1080p 60fps

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.