StarTech.com

VGA to USB-C Video Capture Device - 1080p 60fps

VGA Recorder | USB 3.0 | USB-A Cable Included | For Windows® and Mac

Product ID: USBC2VGCAPRO

  • Hassle-free video recording with intuitive software included for Windows and macOS
  • Seamless picture quality with USB 3.0 bandwidth enabling you to capture 1080p video at 60fps
  • Platform freedom with DirectShow compatibility enabling you to use your preferred software
$334.99 CAD
52+ In stock
In stock
CA: 7 | US: 45
52+
In stock
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input VGA
AV Output USB
Chipset ID Mstar - MST3363CNK-170
Industry Standards NTSC, PAL-M, PAL-60, PA
Video Encoding: MPEG4 (H.264)
DirectShow Compatible
Performance
Audio Specifications 2-channel stereo audio
Maximum Analog Resolutions 1920 x 1080 60 FPS
MTBF 2,543,711 Hours
Supported Resolutions 1920 x 1080, 1280 x 720, 1024 x 768, 800 x 600
Wide Screen Supported Yes
Software
OS Compatibility Windows® 7, 8, 8.1, 10
MacOS® 10.11 to 10.14
Special Notes / Requirements
Note This video capture device requires a USB 3.0 port (or higher). The video capture device does not work with USB 2.0 ports (or lower).
The capture software included for macOS does not support video streaming
Power
Power Source USB-Powered
Environmental
Humidity 20% to 80% (non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -5°C to 40°C (23°F to 105°F)
Physical Characteristics
Product Height 0.8 in [2 cm]
Product Length 10 in [25.5 cm]
Product Width 2.2 in [55 mm]
Weight of Product 2.3 oz [64 g]
Packaging Information
Package Height 1.6 in [40 mm]
Package Length 8.3 in [21.2 cm]
Package Width 5.7 in [14.6 cm]
Shipping (Package) Weight 0.3 lb [0.2 kg]
What's in the Box
Included in Package 1 - USB-C capture device
1 - 6 ft. [2m] USB-C to USB-B Cable
1 - 3.3 ft. [1m] USB-A to USB-B cable
1 - 3.3 ft. [1m] VGA cable

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
MacOS® 10.11 to 10.14

Certifications

Related Products

USB 3.0 Capture Device for High-Performance HDMI Video - 1080p 60fps - Aluminum
USB32HDCAPRO
USB 3.0 Capture Device for High-Performance HDMI Video - 1080p 60fps - Aluminum

Record HDMI video and audio, with the option for an additional 3.5mm embedded audio source, to your computer at 1080p 60fps resolution

$327.99
VGA to USB-C Video Capture Device - 1080p 60fps
USBC2VGCAPRO
VGA to USB-C Video Capture Device - 1080p 60fps

VGA Recorder | USB 3.0 | USB-A Cable Included | For Windows® and Mac

$334.99
52+ In stock In stock
CA: 7 | US: 45
In stock Learn More
Standalone Video Capture and Streaming - HDMI or Component, 1080p - USB 2.0
USB2HDCAPS
Standalone Video Capture and Streaming - HDMI or Component, 1080p - USB 2.0

Capture high-definition video to a PC, or to an SD card without a computer, and stream live video over the Internet in real time

$261.99
117+ In stock In stock
CA: 10 | US: 107
In stock Learn More
USB 2.0 Capture Device for HDMI Video - Compact External Capture Card - 1080p
USB2HDCAPM
USB 2.0 Capture Device for HDMI Video - Compact External Capture Card - 1080p

Capture an HDMI video source to your PC using this compact external capture device

$154.99
1+ In stock In stock
CA: 0 | US: 1
In stock Learn More
High-Definition PCIe Capture Card - HDMI VGA DVI & Component - 1080P
PEXHDCAP2
High-Definition PCIe Capture Card - HDMI VGA DVI & Component - 1080P

Capture an HD audio-video source, through a low-profile or full-profile PCI Express slot

$242.99
345+ In stock In stock
CA: 67 | US: 278
In stock Learn More
S-Video / Composite to USB Video Capture Cable w/ TWAIN and Mac Support
SVID2USB23
S-Video / Composite to USB Video Capture Cable w/ TWAIN and Mac Support

Capture and convert an S-Video or Composite video on your PC or Mac®, as digital media

$70.99
95+ In stock In stock
CA: 95 | US: 0
In stock

Accessories

VGA to USB-C Video Capture Device - 1080p 60fps

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.