StarTech.com

VGA over Cat 5 UTP Video Extender Repeater

Add 1 or 2 displays to your VGA over Cat5 extension

Product ID: ST121EXT

  • Acts as repeater to add 1000 feet to total extension distances provided by ST121UTP and ST1214T
  • Extends video cables by up to 1000 ft. (305m)
  • Pure hardware design, no software or drivers required
View More
  • Provides additional display/drop points for existing Cat5 signal extensions
  • Supports VGA, SVGA, and Multisync monitors
  • Provides crystal clear picture quality
$193.99 CAD
43+ In stock
In stock
CA: 16 | US: 27
43+
In stock
Where To Buy

Overview

The ST121EXT VGA over Cat 5 UTP Video Extender Repeater allows you to further extend your VGA signal over Cat5 or better cabling. This device is specially designed for use with the StarTech.com ST121 VGA Video over Cat 5 extender series, which is comprised of a transmitter unit (ST1214T, ST1218T or ST121UTP) and an ST121R receiver unit.

The ST121EXT VGA extender repeater adds to the overall extension distance capability, for a total of 300 meters (1000 feet) between the transmitter and receiver unit and also features a VGA output allowing you to connect an additional display at the mid-point of your setup.

For even more versatility, up to three ST121EXT repeater units can be used between the transmitter and receiver units, allowing monitors to be connected at each repeater station while further extending the overall connection distance by 305 meters (1000 feet) per repeater used.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Cat5 extension design allows you to make use of existing Cat 5 or better wiring infrastructure
  • Extends the connection distance of VGA displays by up to 500 feet (150 meters) offering flexibility in the placement of your equipment

Applications

Place the display in a convenient viewing area, while the system equipment is placed elsewhere in a clean and secure environment

Ideal for digital signage applications in financial, educational, and business sectors

Extend your display across harsh environment industrial sites

Perfect for video conferencing solutions in boardrooms and office settings

Optimize placement of your demo stations at tradeshows and in auditoriums

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cabling Cat 5 UTP or better
Daisy-Chain Yes
Ports 1
Performance
Max Distance 305 m / 1000 ft
Maximum Analog Resolutions 1024x768 @ 500ft(150m)
Connector(s)
Remote Unit Connectors 2 - RJ-45 Female
2 - VGA (15 pin, High Density D-Sub) Female
Power
Center Tip Polarity Positive
Output Current 0.6A
Output Voltage 9 DC
Power Consumption (In Watts) 5.4
Power Source AC Adapter Included
Physical Characteristics
Color Black
Enclosure Type Aluminum
Product Height 0.8 in [20.6 mm]
Product Length 4.1 in [103 mm]
Product Weight 7.2 oz [204 g]
Product Width 2.5 in [64 mm]
Packaging Information
Shipping (Package) Weight 1.4 lb [0.6 kg]
What's in the Box
Included in Package 1 - Remote Unit VGA Extender
1 - 9V AC 500ma Adapter
1 - Instruction Manual

Certifications

Accessories

VGA over Cat 5 UTP Video Extender Repeater

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.