StarTech.com

200 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F

Extend your VGA monitor connections by 200ft

Product ID: MXT101HQ_200

  • Ideal for high resolution monitors (1920x1200 and above)
  • Triple-coaxial + twisted-pair wire for crystal clear display
  • Impedance matched at 75 Ohms for full brightness and vibrant picture color
View More
  • Ferrite core eliminates EMI interference
  • Molded connector ends with strain relief
$159.99 CAD
79+ In stock
In stock
CA: 4 | US: 75
79+
In stock
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Female
Special Notes / Requirements
Note Pin number 9 is not populated on these connectors
Physical Characteristics
Cable Length 200 ft [61 m]
Color Black
Product Length 200 ft [61 m]
Weight of Product 12.5 lb [5.6 kg]
Wire Gauge 28 AWG
Packaging Information
Package Height 17.5 in [44.5 cm]
Package Length 13.9 in [35.3 cm]
Package Width 3.1 in [78.3 mm]
Shipping (Package) Weight 12.5 lb [5.6 kg]
What's in the Box
Included in Package 1 - 200 FOOT COAXIAL CABLE
2 - Nuts

Certifications

200 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.