StarTech.com

10 ft Standard Computer Power Cord - NEMA 5-15P to Right Angle C13

Product ID: PXT101L10

$13.99 CAD
306+ In stock
In stock
CA: 101 | US: 205
306+
In stock
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type SVT
Number of Conductors 3
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Plug
Connector B 1 - IEC 60320 C13 Power
Special Notes / Requirements
Note UL Listed
Physical Characteristics
Cable Length 10 ft [3 m]
Color Black
Product Length 10 ft [3 m]
Weight of Product 7.8 oz [222 g]
Wire Gauge 18 AWG
Packaging Information
Package Height 1.6 in [40 mm]
Package Length 8.7 in [22 cm]
Package Width 7.9 in [20 cm]
Shipping (Package) Weight 8.2 oz [231 g]

Certifications

Related Products

1 ft Standard Computer Power Cord - NEMA5-15P to C13
$12.99
664+ In stock In stock
CA: 57 | US: 607
In stock Learn More
3 ft Standard Computer Power Cord - NEMA5-15P to C13
$11.99
1954+ In stock In stock
CA: 143 | US: 1811
In stock Learn More
6 ft Standard Computer Power Cord - NEMA5-15P to C13
PXT101
6 ft Standard Computer Power Cord - NEMA5-15P to C13

Replace worn-out or missing computer power cords

$12.99
11279+ In stock In stock
CA: 2119 | US: 9160
In stock Learn More
Computer Power Cord - NEMA 5-15P to Right Angle C13
$11.99
371+ In stock In stock
CA: 59 | US: 312
In stock Learn More
10 ft Standard Computer Power Cord - NEMA 5-15P to Right Angle C13

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.