StarTech.com

Computer Power Cord - NEMA 5-15P to C19, 14 AWG, 6 ft

Create a high-powered connection for your computer or your server room devices

Product ID: PXT515C19146

  • Rated to carry 125V at 15A
  • 14 AWG wire
  • UL, RoHS compliant
$23.99 CAD
193+ In stock
In stock
CA: 28 | US: 165
193+
In stock
Where To Buy

Overview

This NEMA 5-15P-to-C19 power cord features 14 AWG wire that's suitable for high-power connections, making it perfect for high-end server equipment such as routers, switches, Power Distribution Units (PDU), etc.

Plus, you can use the cable to extend the reach of your existing power cord by 6 feet, which gives you the extra distance you need to place your devices according to your server room configuration.

Expertly designed and constructed of high-quality materials, the StarTech.com PXT515C19146 power cord is backed by a lifetime warranty.

The StarTech.com Advantage

  • Maximum power handling capability, for larger devices
  • Guaranteed reliability

Applications

Connect your high-power server equipment to a power outlet

Extend your existing power cord by 6 feet

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type SJT
Number of Conductors 3
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Plug
Connector B 1 - IEC 60320 C19 Power
Special Notes / Requirements
Note UL Listed
Power
Input Current 15 A
Input Voltage 125 AC
Physical Characteristics
Cable Length 6 ft [1.8 m]
Color Black
Product Length 6 ft [1.8 m]
Product Weight 11.6 oz [328 g]
Wire Gauge 14 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 11.8 oz [335 g]
What's in the Box
Included in Package 1 - 6 ft 14 AWG Computer Power Cord - NEMA 5-15P to IEC 320 C19

Certifications

Related Products

6 ft 14 AWG Computer Power Cord - IEC C14 to IEC C15
PXTC14C156
6 ft 14 AWG Computer Power Cord - IEC C14 to IEC C15

Connect a high-powered server to a Power Distribution Unit, for high-temperature equipment

$27.99
981+ In stock In stock
CA: 121 | US: 860
In stock Learn More
6 ft 14 AWG Computer Power Cord - NEMA5-15P to C13
PXT101146
6 ft 14 AWG Computer Power Cord - NEMA5-15P to C13

Connect a High-powered Server to a Power Distribution Unit

$14.99
3588+ In stock In stock
CA: 430 | US: 3158
In stock Learn More
Computer power cord - C13 to C20, 14 AWG, 6 ft
PXTC13C20146
Computer power cord - C13 to C20, 14 AWG, 6 ft

Connect a high-powered server to a power distribution unit

$24.99
357+ In stock In stock
CA: 83 | US: 274
In stock Learn More
Computer power cord - C19 to C20, 14 AWG, 6 ft
PXTC19C20146
Computer power cord - C19 to C20, 14 AWG, 6 ft

Connect a high-powered server to a power distribution unit

$24.99
309+ In stock In stock
CA: 34 | US: 275
In stock Learn More
6 ft 14 AWG Computer Power Cord Extension - C14 to C13
PXT100146
6 ft 14 AWG Computer Power Cord Extension - C14 to C13

Extend the power connection from your server to a PDU by up to 6ft

$15.99
7523+ In stock In stock
CA: 471 | US: 7052
In stock Learn More
Computer Power Cord - NEMA 5-15P to C19, 14 AWG, 6 ft

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.