StarTech.com

6 ft 14 AWG Computer Power Cord - NEMA5-15P to C13

Connect a High-powered Server to a Power Distribution Unit

Product ID: PXT101146

  • One NEMA5-15P plug and one C13 Receptacle rated to carry 125V at 15A
  • 14AWG wire construction ensures maximum power handling capability
$14.99 CAD
540+ In stock
In stock
CA: 0 | US: 540
540+
In stock
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type SJT
Number of Conductors 3
Performance
Maximum Cable Length 6 ft [1.8 m]
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Plug
Connector B 1 - IEC 60320 C13 Power
Special Notes / Requirements
Note UL Listed
Physical Characteristics
Cable Length 6 ft [1.8 m]
Color Black
Product Length 6 ft [1.8 m]
Weight of Product 10.2 oz [290 g]
Wire Gauge 14 AWG
Packaging Information
Package Height 1.2 in [30 mm]
Package Length 12.8 in [32.5 cm]
Package Quantity 1
Package Width 9.8 in [25 cm]
Shipping (Package) Weight 10.9 oz [308 g]
What's in the Box
Included in Package 1 - 6 ft 14 AWG Computer Power Cord - NEMA5-15P to C13

Certifications

Related Products

10 ft 14 AWG Computer Power Cord - NEMA5-15P to C13
PXT1011410
10 ft 14 AWG Computer Power Cord - NEMA5-15P to C13

Connect a High-powered Server to a Power Distribution Unit

$24.99
2846+ In stock In stock
CA: 133 | US: 2713
In stock Learn More
6 ft 14 AWG Computer Power Cord Extension - C14 to C13
PXT100146
6 ft 14 AWG Computer Power Cord Extension - C14 to C13

Extend the power connection from your server to a PDU by up to 6ft

$15.99
864+ In stock In stock
CA: 130 | US: 734
In stock Learn More
10 ft 14 AWG Computer Power Cord Extension - C14 to C13
PXT1001410
10 ft 14 AWG Computer Power Cord Extension - C14 to C13

Extend a High-Power Power Cord Connection by up to 10ft

$22.99
6 ft 14 AWG Computer Power Cord - NEMA5-15P to C13

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.