StarTech.com

6 ft Server Power Cord IEC320 C-13 to NEMA L6-20P 14/3

Product ID: PXTL620C136

$0.00 CAD
In stock with partners:
Where To Buy

Overview

This high quality 6 ft Power Cable provides a heavy duty twist lock L6-20P 14 AWG SJT, which is perfect for your server room requirements.

Constructed of only high quality materials and expertly designed for durability, the power cable is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage

  • Replace worn-out or missing power cords with this high quality, 6ft server power cord
  • Prevent accidental disconnection with the heady duty twist lock connector
  • Backed by StarTech.com lifetime warranty

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Type SJT
Connector(s)
Connector A 1 - NEMA L6-20 Power (North America, Locking) Plug
Connector B 1 - IEC 60320 C13 Power
Power
Input Current 15A
Input Voltage 250 AC
Physical Characteristics
Cable Length 6 ft [1.8 m]
Color Black
Product Length 6 ft [1.8 m]
Wire Gauge 14 AWG
Packaging Information
Shipping (Package) Weight 0.9 lb [0.4 kg]

Certifications

6 ft Server Power Cord IEC320 C-13 to NEMA L6-20P 14/3

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.