StarTech.com

Hospital-Grade Power Cord - NEMA 5-15P to C13 - 6 ft.

Power your computer, monitor or other peripheral from a grounded hospital-grade power outlet

Product ID: PXTMG1016

  • Hospital-grade NEMA-5-15P plug marked with the Green Dot
  • Safe for use in hospitals and medical environments
  • Tested to UL 817 and CAN/CSA C22.2 no. 21-14
View More
  • Dependable replacement or spare computer power cord
  • Rated to carry 125V at 10A
$14.99 CAD
1394+ In stock
In stock
CA: 185 | US: 1209
1394+
In stock
Where To Buy
Same Day Shipping on in-stock items from Canada if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Type SVT
Number of Conductors 3
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Plug
Connector B 1 - IEC 60320 C13 Power Receptacle
Special Notes / Requirements
Note UL Listed
Power
Input Current 10 A
Input Voltage 125 AC
Physical Characteristics
Cable Length 6 ft [1.8 m]
Color Black
Connector Style Straight
Product Height 1.3 in [3.3 cm]
Product Length 6 ft [1.8 m]
Product Width 1.3 in [33 mm]
Weight of Product 6 oz [171 g]
Wire Gauge 18 AWG
Packaging Information
Package Height 1.8 in [45 mm]
Package Length 11.5 in [29.3 cm]
Package Width 5.7 in [14.5 cm]
Shipping (Package) Weight 6.2 oz [177 g]
What's in the Box
Included in Package 1 - NEMA 5-15P to C13 power cord

Certifications

Related Products

Hospital-Grade Power Cord - NEMA 5-15P to C13 - 3 ft.
PXTMG1013
Hospital-Grade Power Cord - NEMA 5-15P to C13 - 3 ft.

Power your computer, monitor or other peripheral from a grounded hospital-grade power outlet

$11.99
3800+ In stock In stock
CA: 274 | US: 3526
In stock Learn More
Hospital-Grade Power Cord - NEMA 5-15P to C13 - 10 ft.
PXTMG10110
Hospital-Grade Power Cord - NEMA 5-15P to C13 - 10 ft.

Power your computer, monitor or other peripheral from a grounded hospital-grade power outlet

$19.99
1548+ In stock In stock
CA: 268 | US: 1280
In stock Learn More
Hospital-Grade Power Cord - NEMA 5-15P to C13 - 15 ft.
PXTMG10115
Hospital-Grade Power Cord - NEMA 5-15P to C13 - 15 ft.

Power your computer, monitor or other peripheral from a grounded hospital-grade power outlet

$22.99
1708+ In stock In stock
CA: 308 | US: 1400
In stock Learn More
Hospital-Grade Power Cord - NEMA 5-15P to C13 - 6 ft.

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.