StarTech.com

6 ft White Standard Laptop Power Cord - NEMA 1-15P to C7

Power your Apple® Mac Mini or other C7-device with this 6ft, white laptop power cord

Product ID: PXT101NB6W

  • NEMA 1-15P (male) to C7 (female) power connection
  • Rated to carry 125V at 10A
$13.99 CAD
292+ In stock
In stock
CA: 0 | US: 292
292+
In stock
Where To Buy
Same Day Shipping on in-stock items from Canada if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Overview

The PXT101NB6W 6ft White NEMA 1-15P to C7 Power Cord makes a suitable replacement for worn-out or missing laptop, Apple TV or other C7 power cables.

The cable can also be used with your Apple TV, enabling you to  move between your different TV sets while eliminating the hassle of having to unplug and re-connect the power cord from behind the TV every time you switch rooms.

Designed for durability and dependability, this laptop charging cord is backed by our Lifetime Warranty.

The StarTech.com Advantage

  • Keep as a spare cord, perfect for use on the road with a laptop
  • Purchase additional cables for use with your Apple TV
  • Guaranteed reliability

Applications

Spare / replacement cable for your laptop, notebook or Apple TV

Laptop accessory for mobile professionals

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Number of Conductors 2
Connector(s)
Connector A 1 - NEMA 1-15 Power (North America) Plug
Connector B 1 - IEC 60320 C7 Power (Unpolarised)
Special Notes / Requirements
Note UL Listed
Power
Input Current 10 A
Input Voltage 125 AC
Physical Characteristics
Cable Length 6 ft [1.8 m]
Color White
Connector Style Straight
Product Height 0.7 in [18 mm]
Product Length 6 ft [1.8 m]
Product Weight 3.7 oz [104.5 g]
Product Width 1.3 in [34 mm]
Wire Gauge 18 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 3.7 oz [104.5 g]
What's in the Box
Included in Package 1 - 6 ft White Standard Laptop Power Cord - NEMA 1-15P to C7

Certifications

Related Products

Laptop Power Cord -  NEMA 5-15P to C5
$13.99
951+ In stock In stock
CA: 122 | US: 829
In stock Learn More
Laptop Power Cord -  NEMA 5-15P to C5
PXT101NB10
10 ft Standard Laptop Power Cord - NEMA 1-15P to C7

Extend the Distance between your Laptop and Power Outlet by 10ft

$13.99
1035+ In stock In stock
CA: 51 | US: 984
In stock Learn More
6 ft White Standard Laptop Power Cord - NEMA 1-15P to C7

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.