StarTech.com

2x2in Open Slot Wiring Cable Raceway Duct with Cover

Keep your cables neat and organized

Product ID: AD2X2

  • Parallel openings on both sidewalls facilitates customization
  • Benefits of PVC material: high impact resistance, warp-proof, and self-extinguishing
$42.99 CAD
835+ In stock
In stock
CA: 60 | US: 775
835+
In stock
Where To Buy
Same Day Shipping on in-stock items from Canada if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 2 Years
Special Notes / Requirements
Note Cable Capacity 80-90 pcs
Environmental
Operating Temperature 85°C (185°F) Max
Physical Characteristics
Color Gray
Materials Polyvinyl Chloride (PVC)
Product Height 2 in [50 mm]
Product Length 5.6 ft [1.7 m]
Product Width 2 in [50 mm]
Weight of Product 24.7 oz [700 g]
Packaging Information
Package Height 2 in [50 mm]
Package Length 6.7 in [17 cm]
Package Width 2 in [50 mm]
Shipping (Package) Weight 24.7 oz [700 g]
What's in the Box
Included in Package 1 - 2 x 2 inch Open Slot Wiring Duct w. Lid

Certifications

2x2in Open Slot Wiring Cable Raceway Duct with Cover

Customer Reviews

5 (1 reviews)
5 out of 5 stars
Quality of Product
5
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.

1 - 1 of 1 Reviews

(5 stars) Great Value!

By: Straycad
Product arrived promptly and exactly as stated online.
Quality of Product (5/5)
Comment Helpful? Yes - 0 No - 0 Report