StarTech.com

2inx1in Open Slot Wiring Cable Raceway Duct with Cover

Product ID: AD105X1

  • Parallel openings on both sidewalls facilitate customization
  • Benefits of PVC material: high impact resistance, warp-proof, and self-extinguishing
  • 5'6"/1.7m long
$23.99 CAD
1844+ In stock
In stock
CA: 123 | US: 1721
1844+
In stock
Where To Buy
Same Day Shipping on in-stock items from Canada if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 2 Years
Special Notes / Requirements
Note Cable Capacity 20-25 pcs
Environmental
Operating Temperature 85°C (185°F) Max
Physical Characteristics
Color Gray
Materials Polyvinyl Chloride (PVC)
Product Height 1 in [25 mm]
Product Length 5.6 ft [1.7 m]
Product Width 2 in [50 mm]
Packaging Information
Package Height 6.5 ft [2 m]
Package Length 0.9 in [24 mm]
Package Width 2.7 in [69 mm]
Shipping (Package) Weight 1 lb [0.4 kg]
What's in the Box
Included in Package 1 - 2in x 1 inch Open Slot Wiring Raceway/Duct w. Lid

Certifications

2inx1in Open Slot Wiring Cable Raceway Duct with Cover

Customer Reviews

5 (1 reviews)
5 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.

1 - 1 of 1 Reviews

(5 stars) Just the right fit

By: AldiesPlayland
I ordered this product from Office Depot today and it is the right fit for my RV wiring management since I cannot run wires in walls. White color makes it easy to match existing finishes.
Comment Helpful? Yes - 0 No - 0 Report