StarTech.com

In-Wall Wireless Access Point - Wireless-N - PoE

Expand your network with a discreet Wi-Fi hot-spot that also provides two Gigabit LAN ports

Product ID: AP300WN2X2W

  • Sleek and discreet installation with standard in-wall design
  • Hassle-free integration with support for PoE
  • Fast, secure and reliable network connectivity, with Wireless-N
View More
  • WEP, WPA and WPA2 security with TKIP/AES encryption
  • Internal 2.3dBi 2T2R antenna with adjustable output power
  • Built-in configuration utility (web-based)
$158.99 CAD
444+ In stock
In stock
CA: 68 | US: 376
444+
In stock
Where To Buy
Same Day Shipping on in-stock items from Canada if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Antenna Configuration 2x2:2 (TxR:S)
Chipset ID Mediatek - MT7620n
Industry Standards IEEE 802.3, IEEE 802.3u
IEEE 802.11b/g/n
IEEE 802.3af
Interface Wireless Ethernet
Performance
Bandwidth 20/40MHz
Frequency Range 2.412 - 2.472GHz
Full Duplex Support Yes
Max Distance 10 m / 33 ft
Maximum Data Transfer Rate 300 Mbps
Modulation DSSS (CCK, DQPSK, DBPSK), OFDM (64QAM, 16QAM, QPSK, BPSK)
Security Features WEP Data Encryption
WPA Data Encryption
TKIP/AES
Supported Protocols CSMA/CA
Connector(s)
Connector Type(s) 1 - Wireless N (IEEE 802.11n)
External Ports 2 - RJ-45 Female
Internal Ports 2 - RJ-45 Female
Special Notes / Requirements
System and Cable Requirements 802.3af / at compatible PoE Switch or Injector
Cat 5e (or better) Ethernet cabling from PoE switch to the Access Point
1-gang receptacle box
Indicators
LED Indicators 1 - Power
1 - System
1 - WAN Link / Act
1 - LAN Link / Act
1 - WLAN Link / Act
Environmental
Humidity 20~90% RH (Non-Condensing)
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Color White
Enclosure Type Plastic
Product Height 2.2 in [55 mm]
Product Length 2.8 in [72 mm]
Product Weight 3 oz [84 g]
Product Width 1.5 in [39 mm]
Packaging Information
Shipping (Package) Weight 10.9 oz [310 g]
What's in the Box
Included in Package 1 - In-Wall Access Point
1 - Faceplate (US / JP)
1 - Frame for Faceplate (Rectangular)
2 - Screws
2 - Washers
1 - Quick Start Guide
1 - Instruction Manual CD

Certifications

Related Products

Outdoor 300 Mbps 2T2R Wireless-N Access Point - 5GHz 802.11a/n PoE-Powered WiFi AP
R300WN22OP5
Outdoor 300 Mbps 2T2R Wireless-N Access Point - 5GHz 802.11a/n PoE-Powered WiFi AP

Create or extend the range of a Wireless-N (300Mbps) WiFi network to an outdoor location

$121.99
102+ In stock In stock
CA: 23 | US: 79
In stock Learn More
Outdoor 150 Mbps 1T1R Wireless-N Access Point - 2.4GHz 802.11b/g/n PoE-Powered WiFi AP
AP150WN1X1OD
Outdoor 150 Mbps 1T1R Wireless-N Access Point - 2.4GHz 802.11b/g/n PoE-Powered WiFi AP

Create a long-range, high-performance Wireless-N network from a wired connection – PoE powered

$112.99
139+ In stock In stock
CA: 9 | US: 130
In stock Learn More
Rugged Outdoor Wireless-N Access Point - 2.4GHz - PoE Powered - Metal IP67
R300WN22MOD
Rugged Outdoor Wireless-N Access Point - 2.4GHz - PoE Powered - Metal IP67

Delivers reliable wireless throughput up to 3.7 kilometers / 2.3 miles - even through harsh weather conditions

$275.99
317+ In stock In stock
CA: 12 | US: 305
In stock Learn More
Rugged Outdoor Wireless-N Access Point - 5GHz - PoE Powered - Metal IP67
R300WN22MOD5
Rugged Outdoor Wireless-N Access Point - 5GHz - PoE Powered - Metal IP67

Delivers reliable wireless throughput up to 3.7 kilometers / 2.3 miles - even through harsh weather conditions

$275.99
331+ In stock In stock
CA: 13 | US: 318
In stock Learn More

Accessories

In-Wall Wireless Access Point - Wireless-N - PoE

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.