StarTech.com

1U 19" Rackmount LCD Console with 16 Port Multi-Platform KVM

Control up to 16 servers or KVM switches with this 1U rack-mountable LCD console

Product ID: RACKCONS1916

  • 19" LCD with support for resolutions up to 1280x1024
  • Durable 1U rack-mountable design
  • Universal 16 port KVM switch module
View More
  • Compatible with USB or PS/2 PCs and KVM switches
  • Compatible with PC, Mac and Sun servers and systems
  • Security features, including port locking and auto scan
  • Login authentication restricts access to authorized users
  • Auto Scan Mode lets you switch between computers for easy monitoring
  • Supports switching using hotkeys or On Screen Display (OSD)
  • Control up to 136 computers by cascading 8 additional KVM switches
$2,146.99 CAD
6+ In stock
In stock
CA: 3 | US: 3
6+
In stock
Where To Buy
Same Day Shipping on in-stock items from Canada if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Daisy-Chain Yes
Display Size 19in
Front Door Key Lock Yes
KVM Ports 16
Number of Monitors Supported 1
Panel Type Active Matrix TFT LCD
PC Interface USB and PS/2
PC Video Type VGA
Rack-Mountable Yes
Performance
Aspect Ratio 4:3
Brightness 250 cd/m²
Color Depth 24-bit, 16.7M colors (Truecolor)
Contrast Ratio 1000:1
IP Control No
Maximum Analog Resolutions 1280x1024(SXGA)@60Hz
Maximum Cascaded Computers 136
Maximum Number of Users 1
MTBF 60,000 Hours
On-Screen Display Yes
Pixel Pitch Support 0.294 x 0.294 mm
Port Selection Support Hotkeys and OSD (On Screen Display)
Response Time 5ms
Viewing Angle 176° (H), 170° (V)
Connector(s)
Console Interface(s) 1 - Centronics (36 pin) Female
1 - VGA (15 pin, High Density D-Sub) Female
2 - PS/2 (6 pin, Mini-DIN) Female
Host Connectors 16 - VGA (15 pin, High Density D-Sub) Female
Software
OS Compatibility OS independent; No software or drivers required
Power
Center Tip Polarity Positive
Input Voltage 115V-230V AC
Output Current 4A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 48
Power Source AC Adapter Included
Environmental
Humidity 10%~90%RH
Operating Temperature 0 ~ 50 °C / 32 ~ 122 °F
Storage Temperature 20 ~ 60 °C / -4 ~ 140 °F
Physical Characteristics
Color Black
Enclosure Type Heavy Duty Steel
Maximum Mounting Depth 31.6 in [802 mm]
Minimum Mounting Depth 25.8 in [655 mm]
Product Height 1.8 in [45 mm]
Product Length 27.4 in [695 mm]
Product Weight 26.5 lb [12 kg]
Product Width 19 in [483 mm]
Packaging Information
Shipping (Package) Weight 46.4 lb [21 kg]
What's in the Box
Included in Package 1 - 1U LCD Rack Console Drawer
1 - 1U 16 Port Multi-Platform KVM Switch
1 - Mounting Rails (Set)
1 - Power Adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

1U 19
RACKCONS1901
1U 19" Rackmount LCD Console - USB + PS/2

Centralized control of a server or KVM switch with this 1U USB PS/2 rack-mountable LCD console

$1,370.99
4+ In stock In stock
CA: 2 | US: 2
In stock Learn More
1U 17
RACKCONS1708
1U 17" Rackmount LCD Console with 8 Port Multi-Platform KVM

Control up to 8 servers or KVM switches with this 1U rack-mountable LCD console

$1,587.99
18+ In stock In stock
CA: 2 | US: 16
In stock Learn More
1U 17
RACKCONS1716
1U 17" Rackmount LCD Console with Integrated 16 Port KVM Switch

Control up to 16 servers or KVM switches with this 1U rack-mountable LCD console

$1,872.99
10+ In stock In stock
CA: 0 | US: 10
In stock Learn More

Accessories

1U 19" Rackmount LCD Console with 16 Port Multi-Platform KVM

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.