StarTech.com

12U Rack Enclosure Server Cabinet - 22 in. Deep - Quiet - Wood Finish

Store your servers, network and telecommunications equipment securely, in this sound-insulated acoustic cabinet with stylish wood finish

Product ID: RKQMCAB12V2

  • Sound attenuating and quiet 12U enclosed cabinet
  • Integrated fan module with (3) 3.5in fans
  • TAA compliant for GSA Schedule purchases
View More
  • Stylish wood finish desktop with tinted glass front window
  • Supports a weight capacity of up to 600lbs (272kg)
  • Adjustable mounting depth from 17in (447mm) to 22in (547mm)
  • Front and rear key-lock
  • Ventilation and rear cable ports with foam grommet kit
  • Comes fully assembled
  • Casters included
$1,821.99 CAD
46+ In stock
In stock
CA: 6 | US: 40
46+
In stock
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Fan Options Three Fans Included: 92 mm
Frame Type Enclosed Cabinet
Front Door Construction Wood with Glass Window
Front Door Features Secure Key Lock
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile G-Shape
Rack Type 4-Post
Rear Door Construction Steel
Side Panel Construction Steel
Special Features Adjustable Mounting Rails
Casters (Included)
Ships Fully Assembled
U Height 12U
Wallmountable No
Performance
Airflow Rate 40 CFM
Audible Noise 36 dBA @ 1 Meter
Weight Capacity (Stationary) 600 lb [271.5 kg]
Physical Characteristics
Color Dark Gray with Wood Finish Top
Rear Door Features Secure Key Lock with Removable Back Door
Product Measurements
Internal Depth 28.4 in [72.1 cm]
Internal Width 18.6 in [47.2 cm]
Maximum Mounting Depth 21.6 in [54.8 cm]
Minimum Mounting Depth 14.1 in [35.9 cm]
Product Height 25.3 in [64.2 cm]
Product Height with Casters 28.1 in [71.3 cm]
Product Length 30.8 in [78.3 cm]
Product Width 27.8 in [70.5 cm]
Weight of Product 182.4 lb [82.6 kg]
Packaging Information
Flat Pack (Assembly Required) No
Package Height 34.2 in [86.8 cm]
Package Length 31.3 in [79.5 cm]
Package Width 29.8 in [75.7 cm]
Shipping (Package) Weight 192.5 lb [87.1 kg]
What's in the Box
Included in Package 1 - 12U Rack
4 - Keys (2 Front, 2 Back)
30 - M6 Screws
30 - M6 Cage Nuts

Certifications

Related Products

12U Rack Enclosure Server Cabinet - 21 in. Deep - Wood Finish - Flat Pack
RKWOODCAB12
12U Rack Enclosure Server Cabinet - 21 in. Deep - Wood Finish - Flat Pack

Store IT equipment discreetly in the office, with a stylish wood-finished server cabinet

$1,106.99
6+ In stock In stock
CA: 0 | US: 6
In stock Learn More
12U Knock-Down Server Rack Cabinet with Casters - 29 in. Deep
RK1236BKF
12U Knock-Down Server Rack Cabinet with Casters - 29 in. Deep

Store your servers, network and telecommunications equipment securely in this 12U solid steel rack

$690.99
208+ In stock In stock
CA: 16 | US: 192
In stock Learn More
25U 36in Knock-Down Server Rack Cabinet with Casters
RK2536BKF
25U 36in Knock-Down Server Rack Cabinet with Casters

Easy to transport and quick assemble 25U secure server rack cabinet

$1,181.99
66+ In stock In stock
CA: 14 | US: 52
In stock Learn More
22U 36in Knock-Down Server Rack Cabinet with Casters
RK2236BKF
22U 36in Knock-Down Server Rack Cabinet with Casters

Store your servers, network and telecommunications equipment securely in this 22U solid steel rack

$1,017.99
14+ In stock In stock
CA: 2 | US: 12
In stock Learn More

Accessories

12U Rack Enclosure Server Cabinet - 22 in. Deep - Quiet - Wood Finish

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.