StarTech.com

Refurbished 22U 36in Knock-Down Server Rack Cabinet with Casters

Store your servers, network and telecommunications equipment securely in this 22U refurbished steel rack

Product ID: RK2236BKFR

  • Vented glass front door and mesh rear door for excellent passive cooling
  • Front and side mounting holes to accommodate different types of equipment
  • Flat-packed design reduces handling costs
  • Easy assembly at the point of installation for rapid deployment

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Back Door Construction Steel Mesh
Casters Included
Fan(s) No
Frame Type Enclosed Cabinet
Front Door Construction Steel w/ Window
Front Door Key Lock Yes
Industry Standards DIN41491 Part I
EIA RS310-D
IEC297-2
Rack Type 4-Post
Side Panel Construction Solid Steel
U Height 22U
Wallmountable No
Performance
Weight Capacity (Stationary) 1768 lb [800 kg]
Physical Characteristics
Color Black
Internal Depth 38.5 in [978 mm]
Internal Height 40.5 in [1028.7 mm]
Internal Width 18.3 in [465 mm]
Maximum Mounting Depth 32 in [812.8 mm]
Product Weight 149.2 lb [67.5 kg]
Packaging Information
Flat Pack (Assembly Required) Yes
Shipping (Package) Weight 151.8 lb [68.7 kg]
What's in the Box
Included in Package 1 - Top and Bottom Panels
1 - Left and Right Panel and frame
4 - Joints
8 - Corner Caps
4 - Casters
3 - Sets of keys.
1 - Allen Wrench
1 - Assembly screw kit (M4,M5,M6,M8)
20 - M6 screws and Nuts
4 - Adjustable Feet

Certifications

Related Products

22U 36in Knock-Down Server Rack Cabinet with Casters
RK2236BKF
22U 36in Knock-Down Server Rack Cabinet with Casters

Store your servers, network and telecommunications equipment securely in this 22U solid steel rack

$1,009.99
661+ In stock In stock
CA: 36 | US: 625
In stock Learn More
15U Rack Enclosure Server Cabinet - 27.6 in. Deep - Built-in Fans
2636CABINET
15U Rack Enclosure Server Cabinet - 27.6 in. Deep - Built-in Fans

Store your servers, network and telecommunications equipment securely in this 15U solid steel rack

$1,399.99
23+ In stock In stock
CA: 5 | US: 18
In stock Learn More
42U Adjustable 4 Post Open Server Equipment Rack Cabinet
4POSTRACKBK
42U Adjustable 4 Post Open Server Equipment Rack Cabinet

Store your servers, network and telecommunications equipment in this adjustable 42U open-frame rack

$550.99
508+ In stock In stock
CA: 18 | US: 490
In stock Learn More

Accessories

Refurbished 22U 36in Knock-Down Server Rack Cabinet with Casters

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.