Enhanced Connectivity with New Thunderbolt™3 Docking Station

StarTech.com continues to expand Thunderbolt™ 3 docking station offering with an enhanced connectivity dock.

Lockbourne, OH - February 27, 2017 - StarTech.com has announced the release of a new Thunderbolt 3 Dual-4K Docking Station with SD Card Slot (SKU: TB3DOCK2DPPD & UK/EU SKU: TB3DOCK2DPPU) which provides 85W of USB Power Delivery. This is the newest docking station in StarTech.com’s comprehensive line of docking stations and provides enhanced connectivity for the user by supporting two 4K DisplayPort displays, providing an SD card slot and six USB 3.0 ports.

The supercharged new docking station comes equipped with a DisplayPort video output and USB-C™ to DisplayPort cable for connecting the Thunderbolt 3 (USB-C) port to an additional DisplayPort display, enhancing the user’s productivity right out of the box. Users can also connect to more devices and peripherals with the dock’s five USB-A ports, one USB-C port, and card reader slot.

“StarTech.com’s new Thunderbolt 3 dock is a perfect companion to the latest generation of powerful, yet thin and light laptops in the market,” commented Nirav Gandhi, Director, Product Development, StarTech.com. “Corporate users and multimedia professionals will benefit from the portability and productivity this dock provides in even the most demanding applications.”

Content creators, graphic designers, engineers and architects can work with uncompressed, high bandwidth images, videos, and drawings seamlessly on two displays. The dock allows MacBook Pro and Windows PC users direct access to the content on their SD or microSD™ Flash cards. The SD card slot could also be used for additional storage and backup through macOS X Time Machine or Windows File History.

“With 40Gbps of bandwidth available through a single cable, Thunderbolt™ 3 enables exciting new products delivering multi-stream HD or 4K video and super-fast storage.” said Jason Ziller, General Manager, Client Connectivity Division at Intel®. “StarTech.com’s new Thunderbolt™ 3 Dual 4K Docking Station exemplifies the ease-of-use and productivity gains that are possible with Thunderbolt™ 3.”

Highlights of the new docking station are:

  • Supports dual 4K DisplayPort monitors at 60Hz with ultra-high resolution right out of the box, with a 6ft USB-C to DisplayPort cable included for the second monitor
  • 85W of power through a Thunderbolt 3 port to operate and charge your MacBook Pro or Windows laptops that accept charging through its Thunderbolt Type-C port.
  • Card reader slot for SD and microSD Flash cards
  • Thunderbolt 3 output port compatible with USB-C devices or daisy chaining up to six Thunderbolt 3 devices
  • Five USB 3.0 Type-A device ports, and one additional USB-C, and Gigabit Ethernet port
  • Single 5K resolution supported on 5K capable Thunderbolt 3 monitors
  • Support for battery charging BC 1.2 spec to charge mobile devices

Thunderbolt 3 brings Thunderbolt to USB-C at speeds up to 40 Gb/s, creating one compact port that does it all - delivering the fastest, most versatile connection to any dock, display, or data device. For the first time, one computer port connects to Thunderbolt devices, every display, and billions of USB devices. A single cable now provides four times the data and twice the video bandwidth of any other cable, while also supplying power.

The new Thunderbolt 3 docking station will be available soon at CDW, Amazon.com, Newegg.com, PC Connection, and Insight and will be distributed by Ingram Micro, SYNNEX, Tech Data, D&H and ASI.

 

Intel, Thunderbolt and the Thunderbolt logo are trademarks of Intel Corporation in the U.S and/or other countries.
USB Type-C™ and USB-C™ are trademarks of USB Implementers Forum.
SD™ and microSD™ are trademarks or registered trademarks of SD-3C LLC in the United States, other countries or both.

View all press articles...