StarTech.com

Laptop Cable Lock Anchor - Steel

Deskmount Cable Anchor | Includes Mounting Screws | Adhesive Backing

Product ID: LTANCHOR

  • Help protect your laptop, dock or other device against theft by adding a secure anchor point for a cable lock
  • Helps deter theft with durable steel construction
  • Easy to attach to solid surfaces using included screws and adhesive backing
View More
  • Supports keyed or combination cable locks
  • Small footprint makes it easy to find a place to secure your device
$26.99 CAD
200+ In stock
In stock
CA: 0 | US: 200
200+
In stock
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Physical Characteristics
Color Silver
Enclosure Type Steel
Product Height 1.1 in [2.8 cm]
Product Length 1.8 in [45.8 mm]
Product Width 1.7 in [44 mm]
Weight of Product 2.2 oz [61 g]
Packaging Information
Package Height 1.1 in [27.8 mm]
Package Length 8.8 in [223 mm]
Package Width 5.1 in [13 cm]
Shipping (Package) Weight 0.1 lb [0.1 kg]
What's in the Box
Included in Package 1 - Steel Anchor Point
2 - One-Way Wood Screws
1 - Alcohol Wipe
1 - Abrasive Pad
1 - Quick-Start Guide

Certifications

Laptop Cable Lock Anchor - Steel

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.