StarTech.com

Single Monitor Sit-to-stand Workstation

Turn your desk into a sit-stand workspace with easy height adjustment and monitor mount

Product ID: BNDSTSPIVOT

  • Place the sit-stand workstation on your existing desk to create an ergonomic work space
  • Increase your comfort, by changing your position from sitting to standing, with one touch
  • Maximize space efficiency by mounting your display above the desk surface
View More
  • Supports an additional weight capacity of 25 lb. (11 kg)
  • Supports displays from 12 in. to 30 in.
  • Lever-controlled pneumatic spring
  • High-quality steel construction with engineered wood base, tray and work surface
  • Minimum footprint: 660 mm (26 in.) D x 680 mm (27 in.) W
  • Maximum workstation height adjustment: 16.6 in.
$496.99 CAD
In stock with partners:
Where To Buy

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
# of Displays Supported 1
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable No
Performance
Display Rotation 360°
Display Tilt +90° / -15°
Height Adjustment Yes
Maximum Display Size 30in
Swivel / Pivot 360° around the support post
Weight Capacity (Per Display) 24.3 lb [11 kg]
Physical Characteristics
Product Height 6.3 in [16 cm]
Product Length 33.7 in [85.6 cm]
Product Width 26.8 in [68 cm]
Weight of Product 43.1 lb [19.5 kg]
Packaging Information
Package Height 7.5 in [19 cm]
Package Length 29.1 in [74 cm]
Package Width 21.9 in [55.5 cm]
Shipping (Package) Weight 46 lb [20.8 kg]

Certifications

Accessories

Single Monitor Sit-to-stand Workstation

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.