Media Mentions

USB3DOCKH2DP
The build quality of this unit is solid as a rock.

TweakTown
SDOCK1EU3P
Is the simplest and easiest way to erase a bare drive.

ZDNet
BT2A
The BT2A performed well. It paired quickly to my phone, and streamed music from iTunes with good sound quality and no “hiccups”.

rAVe [Publications]
USB3DDOCKFT
Very useful device for those looking to easily share a single workstation setup with two laptops.

TekRevue
SATDOCK2REU3
The dock is completely user-friendly right out of the box making it a great tool to have.

Poc Network
NOTECONS02
One of the best KVM solutions I have used to date.

TweakTown
SAT2MSAT25
A low cost device which is well made, and does exactly what it’s supposed to do.

myce
ST1000SPEX42
Quite impressive

TweakTown
R150WN1X1T
Genius.

Forbes
PEXHDCAP
Worked like a dream

Ask the Admin
S2510BU3PW
Keeps your data safe and is very fast!

Legit Reviews
USBDUP12
Simplicity incarnate.

ComputerWorld
S2510BU3PW
A clever solution

UK Hardware.info
ST7300USBM
A good price for a durable network-room hub with this many USB 3.0 ports

Government Computer News
USBDUP12
I can see this device saving a lot of time and expanding productivity in almost any business

Gear Diary
USBDUP12
You won’t need a computer to duplicate or clean off your USB flash drives

The Gadgeteer
TBOLTMM3M
Extra length proved invaluable

Connected - Digital World
S2510BU3PW
Smartly and elegantly designed

netMagnitude
SATDOCK4U3RE
A brilliant piece of kit

XSReviews
S252U2ERR
An item of interest to any gamer or media consumer

XSReviews
SAT2MSAT25
Did its job flawlessly.

TechwareLabs
S2510BU3PW
An attractive option.

CIO
S2510BU3PW
A creative way to easily keep your files, specifically those not located right on your computer safe and secure, especially while you’re on the road.

Canoe.ca
S2510BU3PW
Setting the device up is a piece of cake.

Click Magazine
TBOLTMM3M
If you need a 3m version (which Apple doesn’t offer), the choice is clear.

Mac Life
TBOLTMM50CMW
It’s super fast and it’s of very nice quality

Appletell
USB2UBADC1M
The most awesome thing ever

Gear Diary
USB31000S
Impressive performance

PCMag.com
SATDUPUE
Makes drive duplication a fast, no-brainer process

Computerworld
USB2UBADC1M
Particularly handy

CanoeTECH
USB31000S
A simple and good value adaptor that works well

Expert Reviews
SATDOCK22U3S
A rock solid solution

CCL