Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Mini DisplayPort to HDMI Active Video and Audio Adapter Converter - Mini DP to HDMI - 1920x1200 - White

Product ID: MDP2HDSW

Connect an HDMI® Display to a Single Mode Mini DisplayPort® Video Source

Features
  • Supports display resolutions up to 1920x1200 (WUXGA)

  • DisplayPort 1.1a, HDCP 1.3 compliant

  • Compatible with Intel® Thunderbolt™ with DisplayPort output

More Features . . .
  • 5.1 Surround Sound Audio Pass-through

  • Works with video cards that aren't capable of outputting DP++ (multi-mode) signals

Prices may be lower from Resellers:

INGCH
Available in
40,99 € EUR exc VAT
44,27 € inc VAT

ID: MDP2HDSW

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The MDP2HDSW White Mini DisplayPort® to HDMI® Adapter features audio pass-through support, which enables you to connect both the audio and video from Mini DisplayPort-equipped desktop or laptop computer to an HDMI monitor, projector, or display.

With a sleek design and uniform look, this white Mini DisplayPort to HDMI adapter is ideal for Mac users.

Unlike a passive adapter, the MDP2HDS actively converts single-mode and dual mode Mini DisplayPort output, which is ideal for graphics cards that do not output dual mode/multi-mode (DP++) signals, such as ATI™ Eyefinity cards.

This active Mini DP to HDMI® adapter is compatible with Intel® Thunderbolt™ output, when connected directly to a supporting DisplayPort over Thunderbolt I/O port.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Supports both Multimode (DP++) and Single-mode DisplayPort output signals, through active Mini DisplayPort® conversion
  • White uniform design is ideal for Mac users
Common Customer Questions

View FAQs...

Applications
  • Re-purpose an existing HDMI monitor or projector for use with a new Mini DisplayPort-equipped computer or as a secondary display
  • Use your HDMI® monitor as a secondary display
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapter
Audio Yes
Converter Type Format Converter
Industry Standards HDCP
DisplayPort 1.1
Output Signal HDMI
Performance
Audio Specifications 5.1 Surround Sound
Maximum Digital Resolutions 1920x1200
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - HDMI (19 pin) Female
Environmental
Humidity 40%-85%RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature 0°C to 70°C (32°F to 158°F)
Physical Characteristics
Color White
Product Height 15 mm [0.6 in]
Product Length 211 mm [8.3 in]
Product Weight 29.8 g [1.1 oz]
Product Width 40 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 49.5 g [1.7 oz]
What's in the Box
Included in Package 1 - Mini-DisplayPort® to HDMI® Active Adapter
6 ft Mini DisplayPort to DVI Cable - M/M
MDP2DVIMM6

6 ft Mini DisplayPort to DVI Cable - M/M

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC®

33,99 € exc VAT
36,71 € inc VAT

Mini DisplayPort to DVI Video Adapter Converter
MDP2DVI

Mini DisplayPort to DVI Video Adapter Converter

Connect a DVI display to a Mini DisplayPort® equipped PC or MAC®

16,99 € exc VAT
18,35 € inc VAT

DisplayPort to DVI Active Adapter
DP2DVIS

DisplayPort to DVI Active Adapter

Connect a DVI monitor to a single-mode DisplayPort output from your computer

40,99 € exc VAT
44,27 € inc VAT

Mini DisplayPort to HDMI Video Adapter Converter
MDP2HDMI

Mini DisplayPort to HDMI Video Adapter Converter

Connect an HDMI® enabled display to a Mini DisplayPort® equipped PC or MAC

15,99 € exc VAT
17,27 € inc VAT

Mini DisplayPort to VGA Video Adapter Converter
MDP2VGA

Mini DisplayPort to VGA Video Adapter Converter

Connect your VGA monitor to a Mini DisplayPort equipped computer

35,99 € exc VAT
38,87 € inc VAT

Mini DisplayPort to HDMI Adapter with USB Audio
MDP2HDMIUSBA

Mini DisplayPort to HDMI Adapter with USB Audio

Connect an HDMI® display to a Mini-DisplayPort® source with audio

92,99 € exc VAT
100,43 € inc VAT

DisplayPort to HDMI Active Video and Audio Adapter Converter - DP to HDMI - 1920x1200
DP2HDS

DisplayPort to HDMI Active Video and Audio Adapter Converter - DP to HDMI - 1920x1200

Connect an HDMI® monitor to a DisplayPort® Video Source

40,99 € exc VAT
44,27 € inc VAT

* Product appearance and specifications are subject to change without notice.