Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

DisplayPort to HDMI Adapter - 4K

Product ID: DP2HD4KADAP

Connect your 4K HDMI display to a DP video source using this compact, passive adapter

Features
  • Astonishing picture quality four times the resolution of 1080p with support for 4K

  • Maximum portability with a small footprint and lightweight design

  • Hassle-free setup with plug-and-play installation

Prices may be lower from Resellers:

INGCH
Available in
24,99 € EUR exc VAT
26,99 € inc VAT

ID: DP2HD4KADAP

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This DisplayPort™ to HDMI® adapter supports 4K video resolution, enabling you to connect DisplayPort devices, such as an Ultrabook™ or desktop computer, to a 4K HDMI display or projector.

Astonishing 4K picture quality

You will be amazed at how this adapter flawlessly manages your graphics-intensive content. With support for resolutions up to 4K - four times the resolution of high-definition 1080p - its lossless performance makes the adapter the ideal solution for high-resource applications such as graphic design, CAD & CAM design, or health care imaging (MRI, radiology diagnostics, etc.). 

Plus, the 4K adapter supports 1080p displays, which makes it a great accessory for home, office or other workspace applications.

Arrive prepared, wherever you go

This DP to HDMI adapter is extremely portable, with a lightweight, small-footprint design. It’s the perfect accessory to carry with your Ultrabook, fitting easily into your laptop bag or carrying case. Its ultra-portable design makes the adapter ideal for BYOD (Bring Your Own Device) applications at the office, and enables you to arrive prepared when you’re presenting to a potential client, teaching off-site, or traveling to meet with a customer.

The DP2HD4KADAP is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Connect your 4K HDMI display to a DisplayPort output port
  • Carry with your laptop for BYOD office applications
  • Use an HDMI display as a secondary monitor for your DisplayPort computer
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Adapter
Audio Yes
Converter Type Format Converter
Industry Standards DPCP (DisplayPort Content Protection)
HDCP (High Definition Content Protection)
DisplayPort 1.2
HDMI 1.4
Ports 1
Performance
Audio Specifications 7.1 Surround Sound
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Supported Resolutions 4k x 2K (Ultra HD)
1920x1200
1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male Input
Connector B 1 - HDMI (19 pin) Female Output
Special Notes / Requirements
System and Cable Requirements DP++ port (DisplayPort ++) required on video card or video source (DVI and HDMI pass-through must be supported)
Environmental
Humidity 10%~85%RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Product Height 11 mm [0.4 in]
Product Length 64 mm [2.5 in]
Product Weight 12 g [0.4 oz]
Product Width 21 mm [0.8 in]
Packaging Information
Shipping (Package) Weight 36 g [1.3 oz]
What's in the Box
Included in Package 1 - DisplayPort to HDMI adapter
DisplayPort to HDMI 4K Audio / Video Converter – DP 1.2 to HDMI Active Adapter for Desktop / Laptop Computers  – 4K @ 30 Hz

36,99 € exc VAT
39,95 € inc VAT

* Product appearance and specifications are subject to change without notice.