StarTech.com
Future

Wireless HDMI Transmitter and Receiver Kit - 656 ft. - 1080p

HDMI® over Wireless Extender |LPCM 5.1/7.1 Audio Support | Low Latency

Product ID: ST121WHDLR

  • Achieve long-range wireless HDMI extension, at distances up to 656 ft. (200 m)
  • Eliminate cable clutter and installation costs without sacrificing picture quality
  • Convenient all-in-one solution with both wireless transmitter and receiver included
View More
  • Experience and enjoy full HD with support for resolutions up to 1920x1080 (1080p)
  • Hassle-free setup with no software or drivers to install
545,99 € EUR exc VAT
589,67 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cabling Wireless Ethernet
Daisy-Chain No
Ports 1
Rack-Mountable Yes
Performance
Frequency 5GHz
Max Distance 200 m / 660 ft
Maximum Digital Resolutions 1920 x 1080 @ 60Hz (1080p)
Supported Resolutions Widescreen: 1080p, 1080i, 720p, 480p

Standard: VGA (640X480), SVGA (800X600), XGA (1024X768), SXGA (1280X1024)
Connector(s)
Local Unit Connectors 1 - HDMI (19 pin) Female Input
1 - IrDA (Infrared, SIR/FIR) Output
Remote Unit Connectors 1 - HDMI (19 pin) Female Output
1 - IrDA (Infrared, SIR/FIR) Input
Indicators
LED Indicators 2 - Video Link
2 - Network Link
Power
Output Current 2A
Output Voltage 5 DC
Power Source AC Adapter Included
Environmental
Humidity 25%-60%
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 80°C (-4°F to 176°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 2.5 cm [1 in]
Product Length 11 cm [4.3 in]
Product Width 64 mm [2.5 in]
Weight of Product 236 g [8.3 oz]
Packaging Information
Package Height 90 mm [3.5 in]
Package Length 26 cm [10.2 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 1.1 kg [2.4 lb]
What's in the Box
Included in Package 1 - HDMI over Wireless Transmitter
1 - HDMI over Wireless Receiver
1 - 3 ft [1 m] IR Blaster
1 - 3 ft [1 m] IR Receiver
1 - 5 ft [1.5 m] HDMI Cable
2 - Universal Power Adapters (NA, EU, UK)
2 - Mounting Hardware
1 - Quick-Start Guide
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories