Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB 3.0 to VGA External Video Card Multi Monitor Adapter for Mac and PC – 1920x1200 / 1080p

Product ID: USB32VGAPRO

Connect a VGA monitor or projector through USB 3.0, for an external multi-monitor solution at resolutions up to 1920x1200

Features
  • SuperSpeed USB 3.0 (5 Gbps)

  • Supports video resolutions up to 1920x1200/1080p

  • USB-powered - No external power adapter required

More Features . . .
  • Supports Mirrored, Extended or Primary display configurations

  • Supports display rotation

Prices may be lower from Resellers:

INGCH
Available in
103,99 € EUR exc VAT
112,31 € inc VAT

ID: USB32VGAPRO

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB32VGAPRO USB 3.0 to VGA Adapter turns an available USB 3.0 port on your desktop or laptop into a VGA output, with high resolution 1920x1200/1080p video support - a convenient external video solution that makes it easy to add multi-monitor capability to a USB 3.0-enabled Mac® or PC (optimal performance from USB 3.0, backward compatible with USB 2.0).

Leveraging the high-bandwidth (5 Gbps) SuperSpeed USB 3.0 interface, and powered by the DisplayLink chipset, the USB32VGAPRO is our highest performing USB to VGA adapter, delivering high-resolution content to your VGA-capable display. The external graphics card can be used to mirror your primary desktop, showing the same image on each display, or to extend your desktop to double your workspace and increase your productivity.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

Recommended System Requirements:
CPU: Quad Core 2.4GHz or Higher (i5 recommended)
RAM: 4GB or higher
USB 3.0 port (backward compatible with USB 2.0)

The StarTech.com Advantage
  • Ensures smooth, High-Definition video content, using a high bandwidth USB 3.0 connection
  • Hassle-free graphics upgrade without opening your computer case, by connecting an external video card to your USB port
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 2000, XP, Vista, 7, 8, 8.1, 10
MacOS® 10.6 to 10.13
Ubuntu 14.04, 16.04

Applications
  • Add a secondary VGA display and extend your desktop without taking apart your computer to install a new video card
  • Add multi-monitor capability to a single computer, to create engaging multimedia presentations
  • Use the adapter to connect your PC to your VGA-equipped TV, for showing family pictures and movies
  • Great for researchers and writers, offering the ability to have reference material on one display and a working document copy on the other
  • Increase productivity by running multiple applications on different screens, check your e-mail on one display and search the web on the other
  • View a large spreadsheet or several individual spreadsheets across multiple displays
  • A compact, lightweight solution for traveling business associates using laptop PCs, enabling connection to a secondary display/projector
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Chipset ID DisplayLink - DL-3100N
Memory 512MB DDR2 SDRAM
USB Pass-Through No
Performance
General Specifications This USB video adapter uses a DisplayLink family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a Trigger or Fresco family chipset.
Maximum Analog Resolutions 1920x1200/1080p
Note If using OS X 10.8, Apple update 10.8.3 must be installed before installing DisplayLink software. 10.8.3 fixes several serious OS X bugs exposed when DisplayLink software is installed.
Supported Resolutions Widescreen(16/32 bit):
1920x1200, 1920x1080, 1680x1050, 1366x768, 1280x800, 1280x768, 1280x720

Standard(16/32 bit):
1600x1200, 1400x1050, 1280x1024, 1024x768, 800x600, 640X480
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Female Output
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
MacOS® 10.6 to 10.13
Ubuntu 14.04, 16.04
Power
Power Source USB-Powered
Environmental
Humidity <85% RH Non-Condensing
Operating Temperature 10°C to 40°C (50°F to 104°F)
Storage Temperature -10°C to 80°C (14°F to 167°F)
Physical Characteristics
Cable Length 158.7 mm [6.2 in]
Color Black
Enclosure Type Plastic
Product Height 20 mm [0.8 in]
Product Length 255 mm [10 in]
Product Weight 64 g [2.3 oz]
Product Width 55 mm [2.2 in]
Packaging Information
Shipping (Package) Weight 158 g [5.6 oz]
What's in the Box
Included in Package 1 - USB 3.0 to VGA Video Adapter
1 - Driver/Software CD
1 - Instruction Manual
USB to VGA Adapter - External USB Video Graphics Card for PC and MAC- 1920x1200
USB2VGAPRO2

USB to VGA Adapter - External USB Video Graphics Card for PC and MAC- 1920x1200

Connect a VGA display for an extended desktop multi-monitor USB solution

94,99 € exc VAT
102,59 € inc VAT

USB to VGA Multi Monitor External Video Adapter
USB2VGAE2

USB to VGA Multi Monitor External Video Adapter

Connect a VGA monitor for an extended desktop multi-monitor USB solution

59,99 € exc VAT
64,79 € inc VAT

USB to VGA External Video Card Multi Monitor Adapter – 1920x1200
USB2VGAE3

USB to VGA External Video Card Multi Monitor Adapter – 1920x1200

Connect a VGA display for an entry-level extended desktop, multi-monitor USB solution

67,99 € exc VAT
73,43 € inc VAT

Slim USB 3.0 to VGA External Video Card Multi Monitor Adapter – 1920x1200 / 1080p
USB32VGAES

Slim USB 3.0 to VGA External Video Card Multi Monitor Adapter – 1920x1200 / 1080p

Connect a VGA display through this slim USB 3.0 Adapter for a multi-monitor solution ideal for your Ultrabook® or Laptop

73,99 € exc VAT
79,91 € inc VAT

USB 3.0 to VGA video adapter - on-board driver installation - 1920x1200
USB32VGAV

USB 3.0 to VGA video adapter - on-board driver installation - 1920x1200

Add a secondary VGA display to your USB 3.0 enabled PC, and install the drivers without a CD or Internet connection

64,99 € exc VAT
70,19 € inc VAT

USB 3.0 to VGA External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200
USB32VGAEH

USB 3.0 to VGA External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200

Connect a VGA-equipped display through USB 3.0, while keeping the USB 3.0 port available

83,99 € exc VAT
90,71 € inc VAT

USB 3.0 to VGA External Video Card Multi Monitor Adapter – 2048x1152
USB32VGAE

USB 3.0 to VGA External Video Card Multi Monitor Adapter – 2048x1152

Connect a VGA display through SuperSpeed USB 3.0, for an accelerated external multi-monitor solution at resolutions up to 2048x1152

99,99 € exc VAT
107,99 € inc VAT

Coax HD15 VGA Cable - M/M
MXT101MMHQ1

1 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

6,99 € exc VAT
7,55 € inc VAT

* Product appearance and specifications are subject to change without notice.