Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB 3.0 to VGA External Video Card Multi Monitor Adapter – 2048x1152

Product ID: USB32VGAE

Connect a VGA display through SuperSpeed USB 3.0, for an accelerated external multi-monitor solution at resolutions up to 2048x1152

Features
  • SuperSpeed USB 3.0 (5 Gbps) Interface and backward compatible with USB 2.0

  • Supports resolutions up to 2048x1152

  • Quick and easy installation

More Features . . .
  • USB-powered - No external power adapter required

  • Choose between Mirrored, Extended or Primary display configurations

  • Driver software supports display rotation

  • Supports the Windows® Aero interface

Prices may be lower from Resellers:

INGCH
Available in
99,99 € EUR exc VAT
107,99 € inc VAT

ID: USB32VGAE

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB32VGAE USB 3.0 to VGA Adapter turns an available USB 3.0 port into a VGA output with support for high resolution video (up to 2048x1152) - a convenient external video solution that makes it easy to add multi-monitor/dual display capability to a USB 3.0-enabled desktop or laptop computer (optimal performance from USB 3.0 connection, backward compatible with USB 2.0 connection).

Leveraging the high-bandwidth (up to 5 Gbps) SuperSpeed USB 3.0 interface, the adapter functions as an external graphics card to deliver smooth, high-resolution content to your VGA display; the adapter can be used to mirror your primary desktop, showing the same image on each display, or to extend your desktop to double your workspace and increase your productivity.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

Recommended System Requirements:
CPU: Quad Core 2.4GHz or Higher (i5 recommended)
RAM: 4GB or higher
The StarTech.com Advantage
  • SuperSpeed USB 3.0 to VGA conversion provides added bandwidth, for smooth high-resolution video content
  • External USB-Powered device provides the simplest way to add additional graphics capability to your system, without opening the case or voiding system warranties
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Windows XP (32/64)

Applications
  • Add a secondary VGA display and extend your desktop without taking apart your computer to install a new video card
  • Connect multiple VGA monitors to a single computer, to create engaging multimedia presentations
  • Use the adapter to connect your PC to your television for showing family pictures and movies
  • Great for researchers and writers offering the ability to have reference material on one display and a working document copy on the other
  • Increase productivity by running multiple applications on different screens, check your email on one display and search the web on the other
  • View large or multiple spreadsheets across multiple displays
  • A compact, lightweight solution for traveling business associates using laptop PCs, enabling connection to a secondary display/projector
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Chipset ID MCT - T5-302A
Industry Standards SuperSpeed USB 3.0, USB 2.0
Memory 16MB DDR II
USB Pass-Through No
Performance
General Specifications This USB video adapter uses a Trigger family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a DisplayLink or Fresco family chipset.
Maximum Analog Resolutions 2048x1152
Supported Resolutions Widescreen(16/32 bit):
2048x1152, 1920x1080, 1680x1050, 1600x900, 1440x900, 1360x768, 1280x800, 1280x768, 1280x720

Standard(16/32 bit):
1600x1200, 1400x1050, 1280x1024, 1280x960, 1152x864, 1024x768, 800x600
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Female Output
Software
OS Compatibility Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Windows XP (32/64)
Special Notes / Requirements
Note Connect a maximum of five USB32VGAE adapters on a single PC - See manual for system requirements
System and Cable Requirements Office Application:
CPU: i3 Dual core 2.8GHz
RAM: 2GB or higher

Full HD Video:
CPU: Quad Core 2.4GHz or Higher (i5 recommended)
RAM: 4GB or higher
Power
Power Source USB-Powered
Environmental
Humidity <85% RH Non-Condensing
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -10°C to 75°C (14°F to 167°F)
Physical Characteristics
Cable Length 160 mm [6.3 in]
Color Black
Enclosure Type Plastic
Product Height 15.5 mm [0.6 in]
Product Length 78 mm [3.1 in]
Product Weight 300 g [10.6 oz]
Product Width 43.5 mm [1.7 in]
Packaging Information
Shipping (Package) Weight 0.4 kg [0.9 lb]
What's in the Box
Included in Package 1 - USB 3.0 to VGA Adapter
1 - Driver CD
1 - Installation guide
USB 3.0 to HDMI / DVI External Video Card Multi Monitor Adapter – 1920x1080
USB32HDE

USB 3.0 to HDMI / DVI External Video Card Multi Monitor Adapter – 1920x1080

Connect an HDMI®-equipped display through USB 3.0 for an accelerated 1080p HD external multi-monitor solution

103,99 € exc VAT
112,31 € inc VAT

6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M
USB2DVIMM6

6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M

Connect a DVI display for an extended desktop multi-monitor USB solution using an all-in-one cable solution

141,99 € exc VAT
153,35 € inc VAT

USB to VGA Multi Monitor External Video Adapter
USB2VGAE2

USB to VGA Multi Monitor External Video Adapter

Connect a VGA monitor for an extended desktop multi-monitor USB solution

59,99 € exc VAT
64,79 € inc VAT

Coax VGA Extension Cable - HD15 M/F
MXT101HQ10

10 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F

Extend your VGA monitor connections by 10ft

14,99 € exc VAT
16,19 € inc VAT

* Product appearance and specifications are subject to change without notice.