StarTech.com

USB to DVI External Video Card Multi Monitor Adapter – 1920x1200

Connect a DVI display for an extended desktop multi-monitor USB solution

Product ID: USB2DVIE3

  • Supports resolutions up to 1920x1200
  • Includes DVI to VGA Adapter and supports the use of DVI to HDMI adapters
  • Works with desktop and laptop computers
  • No power adapter required, easy installation
74,99 € EUR exc VAT
80,99 € EUR inc VAT

Overview

The USB2DVIE3 USB DVI Video Adapter offers a perfect external multi-monitor solution, enabling you to add a high-resolution (up to 1920x1200) external DVI output to your desktop or laptop computer system using an available USB 2.0 port.

A cost-effective solution for systems that lack the outputs required for a multi-monitor setup, this high-performance USB to DVI adapter can be used to mirror your primary display and show the same image on both screens, or extend your desktop to double your workspace.

This small form factor USB video adapter can be used with up to 4 additional (5 total) USB2DVIE3 USB video adapters, creating multiple DVI connections to add additional displays quickly and easily - all without having to open the computer case to add extra video cards.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Compact, USB powered adapter provides the easiest way add a high-resolution secondary or additional display to your PC
  • Completely external device offers a simple upgrade solution saving the cost and hassle of upgrading the internal video card on your system
  • The ability to use multiple adapters (up to five) provides a scalable display configuration for future expansion

Applications

Add a secondary display adapter and extend your desktop display without taking apart your computer to install a new video card

Add multiple (up to five) monitors/projectors to your computer setup using one USB2DVIE3 device for each additional display

View large or multiple spreadsheets that span multiple displays

A compact, lightweight solution for traveling business associates using laptop PCs enabling connection to a secondary display

Connect multiple monitors to a single computer to create engaging multimedia presentations

Use the adapter to connect your PC to your television for showing family pictures and movies

Increase productivity by running multiple applications on different screens, check your email on one display and work on a document in the other

Great for researchers and writers offering the ability to have reference material on one display and a working document copy on the other

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
AV Input USB 2.0
AV Output DVI
Chipset ID MCT - T2-285B
Industry Standards USB 2.0 Compliant
Memory 32MB DDR SDRAM
USB Pass-Through No
Performance
General Specifications This USB video adapter uses a Trigger family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a DisplayLink or Fresco family chipset.
MTBF 200,000 Hours
Supported Resolutions Widescreen(16/32 bit):
1920x1200, 1920x1080, 1680x1050, 1440x900, 1360x768, 1280x800, 1280x768, 1280x720

Standard(16/32 bit):
1600x1200, 1400x1050, 1280x1024, 1280x960, 1152x864, 1024x768, 800x600
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male Input
Connector B 1 - DVI-I (29 pin) Female Output
Software
OS Compatibility Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Windows XP (32/64)
Special Notes / Requirements
System and Cable Requirements One available USB 2.0 port
Not intended for gaming
Environmental
Humidity <85% RH non condensing
Operating Temperature -10°C to 55°C (14°F to 131°F)
Storage Temperature -25°C to 75°C (-14°F to 167°F)
Physical Characteristics
Cable Length 500 mm [19.7 in]
Color Black
Enclosure Type Plastic
Product Height 18 mm [0.7 in]
Product Length 88 mm [3.5 in]
Product Weight 108 g [3.8 oz]
Product Width 52.5 mm [2.1 in]
Packaging Information
Shipping (Package) Weight 304 g [10.7 oz]
What's in the Box
Included in Package 1 - USB to DVI adapter
1 - DVI to VGA adapter
1 - driver and software CD
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Windows XP (32/64)

Certifications

Related Products

USB 3.0 to DVI / VGA External Video Card Multi Monitor Adapter – 2048x1152
USB32DVIPRO
USB 3.0 to DVI / VGA External Video Card Multi Monitor Adapter – 2048x1152

Connect a DVI display through SuperSpeed USB 3.0, for an accelerated external multi-monitor solution at resolutions up to 2048x1152

124,99 € exc VAT
134,99 € inc VAT
USB to DVI Adapter - External USB Video Graphics Card for PC and MAC- 1920x1200
USB2DVIPRO2
USB to DVI Adapter - External USB Video Graphics Card for PC and MAC- 1920x1200

Connect a DVI display for an extended desktop multi-monitor USB solution

97,99 € exc VAT
105,83 € inc VAT
USB 3.0 to DVI External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200
USB32DVIEH
USB 3.0 to DVI External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200

Connect a DVI-equipped display through USB 3.0, while keeping the USB 3.0 port available

90,99 € exc VAT
98,27 € inc VAT
USB 3.0 to HDMI and DVI Dual Monitor External Video Card Adapter
USB32HDDVII
USB 3.0 to HDMI and DVI Dual Monitor External Video Card Adapter

Connect an HDMI® and DVI-I-equipped display through a USB 3.0 port, for a 1080p HD external multi-monitor solution

133,99 € exc VAT
144,71 € inc VAT
6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M
USB2DVIMM6
6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M

Connect a DVI display for an extended desktop multi-monitor USB solution using an all-in-one cable solution

141,99 € exc VAT
153,35 € inc VAT

Accessories