Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Slim USB 3.0 to VGA External Video Card Multi Monitor Adapter – 1920x1200 / 1080p

Product ID: USB32VGAES

Connect a VGA display through this slim USB 3.0 Adapter for a multi-monitor solution ideal for your Ultrabook® or Laptop

Features
  • Slim lightweight design

  • Ultra-portable

  • SuperSpeed USB 3.0 (5 Gbps)

More Features . . .
  • Supports High-Definition video resolutions up to 1920x1200/1080p

  • USB-powered - No external power adapter required

  • Supports Mirrored, Extended or Primary display configurations

  • Supports display rotation

Prices may be lower from Resellers:

INGCH
Available in
73,99 € EUR exc VAT
79,91 € inc VAT

ID: USB32VGAES

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB32VGAES Slim USB 3.0 to VGA Adapter turns a USB 3.0 port into a VGA output port with 1920x1200/1080p video support. The adapter minimizes clutter with a slim design that seamlessly blends with your video cable - an ideal space-saving solution for multi-monitor applications on Ultrabook™, laptop, or desktop computers.

Functioning as an external graphics card, this USB to VGA adapter provides a convenient way to add multi-monitor capability to a USB 3.0-enabled desktop or laptop computer (optimal performance from USB 3.0, backward compatible with USB 2.0).

To save space while travelling, this ultra-portable USB to VGA adapter features a lightweight, small footprint design that fits easily in a laptop carrying bag.

Leveraging the high-bandwidth (5 Gbps) SuperSpeed USB 3.0 interface, the adapter delivers smooth, high-definition content to your VGA display/projector. The adapter can be used to mirror your primary desktop, showing the same image on each display, or to extend your desktop to double your workspace and increase your productivity.

The USB32VGAES is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Three monitors attached to a single computer using two USB adapters

Recommended System Requirements:
CPU: Quad Core 2.4GHz or Higher (i5 recommended)
RAM: 4GB or higher
USB 3.0 port (Backwards compatible with USB 2.0)

The StarTech.com Advantage
  • Minimizes clutter, with a slim design that blends seamlessly with your video cable
  • Ensures smooth, High-Definition video content, using a high bandwidth USB 3.0 connection
  • Ideal for travel with an ultra-portable small footprint and lightweight design
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Windows XP (32/64)

Applications
  • Add a secondary VGA display with full HD capability
  • View large or multiple spreadsheets across several displays
  • Use the adapter to connect your PC to your VGA-equipped projector or display for viewing family pictures and movies
  • Add multi-monitor capability to a single computer, to create engaging multimedia presentations
  • Have reference material on one display and a working document copy on the other
  • Run multiple applications on different screens - check your email on one display and search the web on the other
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Chipset ID MCT - T5-302
Memory 16MB DDRII SDRAM
Ports 1
USB Pass-Through No
Performance
General Specifications This USB video adapter uses a Trigger family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a DisplayLink or Fresco family chipset.
Maximum Analog Resolutions 1920x1200/1080p
Supported Resolutions Widescreen(16/32 bit):
1920x1200, 1920x1080, 1680x1050, 1600x900, 1440x900, 1360x768, 1280x800, 1280x768, 1280x720

Standard(16/32 bit):
1600x1200, 1400x1050, 1280x1024, 1280x960, 1152x864, 1024x768, 800x600
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Female Output
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Windows XP (32/64)
Special Notes / Requirements
Note Connect a maximum of five USB32VGAES adapters on a single PC - See manual for system requirements
System and Cable Requirements CPU: i3 Dual core 2.8GHz
RAM: 2GB or higher

Full HD Video:
CPU: Quad Core 2.4GHz or Higher (i5 recommended)
RAM: 4GB or higher
Power
Power Source USB-Powered
Environmental
Humidity < 85% non-condensing
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 75°C (14°F to 167°F)
Physical Characteristics
Cable Length 62 mm [2.4 in]
Color Black
Enclosure Type Plastic
Product Height 12 mm [0.5 in]
Product Length 190 mm [7.5 in]
Product Weight 25 g [0.9 oz]
Product Width 25 mm [1 in]
Packaging Information
Shipping (Package) Weight 0 kg [0 lb]
What's in the Box
Included in Package 1 - Slim USB 3.0 Video Adapter
1 - Driver CD
1 - Instruction Manual
USB 3.0 to VGA External Video Card Multi Monitor Adapter for Mac and PC – 1920x1200 / 1080p
USB32VGAPRO

USB 3.0 to VGA External Video Card Multi Monitor Adapter for Mac and PC – 1920x1200 / 1080p

Connect a VGA monitor or projector through USB 3.0, for an external multi-monitor solution at resolutions up to 1920x1200

103,99 € exc VAT
112,31 € inc VAT

USB to VGA Adapter - External USB Video Graphics Card for PC and MAC- 1920x1200
USB2VGAPRO2

USB to VGA Adapter - External USB Video Graphics Card for PC and MAC- 1920x1200

Connect a VGA display for an extended desktop multi-monitor USB solution

94,99 € exc VAT
102,59 € inc VAT

USB to VGA Multi Monitor External Video Adapter
USB2VGAE2

USB to VGA Multi Monitor External Video Adapter

Connect a VGA monitor for an extended desktop multi-monitor USB solution

59,99 € exc VAT
64,79 € inc VAT

USB to VGA External Video Card Multi Monitor Adapter – 1920x1200
USB2VGAE3

USB to VGA External Video Card Multi Monitor Adapter – 1920x1200

Connect a VGA display for an entry-level extended desktop, multi-monitor USB solution

67,99 € exc VAT
73,43 € inc VAT

USB 3.0 to VGA video adapter - on-board driver installation - 1920x1200
USB32VGAV

USB 3.0 to VGA video adapter - on-board driver installation - 1920x1200

Add a secondary VGA display to your USB 3.0 enabled PC, and install the drivers without a CD or Internet connection

64,99 € exc VAT
70,19 € inc VAT

USB 3.0 to VGA External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200
USB32VGAEH

USB 3.0 to VGA External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200

Connect a VGA-equipped display through USB 3.0, while keeping the USB 3.0 port available

83,99 € exc VAT
90,71 € inc VAT

USB 3.0 to VGA External Video Card Multi Monitor Adapter – 2048x1152
USB32VGAE

USB 3.0 to VGA External Video Card Multi Monitor Adapter – 2048x1152

Connect a VGA display through SuperSpeed USB 3.0, for an accelerated external multi-monitor solution at resolutions up to 2048x1152

99,99 € exc VAT
107,99 € inc VAT

Coax HD15 VGA Cable - M/M
MXT101MMHQ1

1 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

6,99 € exc VAT
7,55 € inc VAT

* Product appearance and specifications are subject to change without notice.