Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB 3.0 to VGA External Multi Monitor Graphics Adapter with 3-Port USB Hub – VGA and USB 3.0 Mini Dock – 1920x1200 / 1080p

Product ID: USB32VGAEH3

Connect a VGA-equipped monitor/projector through USB 3.0, and add three additional USB devices to the same USB 3.0 port with a built-in 3-port USB 3.0 hub

Features
  • High-bandwidth USB 3.0 host connection, for reliable high-definition video playback

  • Built in 3-Port USB 3.0 hub offers improved connectivity options on your slimline laptop or Ultrabook

  • USB 3.0 (5 Gbps) Interface, backward compatible with USB 2.0

More Features . . .
  • Fast, easy installation

  • USB-powered - No external power adapter required

  • Choose between Mirrored, Extended or Primary display configurations

  • Driver software supports display rotation

Prices may be lower from Resellers:

INGCH
Available in
101,99 € EUR exc VAT
110,15 € inc VAT

ID: USB32VGAEH3

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB32VGAEH3 USB 3.0 to VGA Adapter turns a USB 3.0 port into a VGA output port with 1920x1200/1080p video support. The adapter features a built-in 3-port USB 3.0 hub, which enables you to connect three different USB devices, along with the display adapter, to the same USB 3.0 port – an ideal workaround for Ultrabook™ or laptop computers that have a limited number of USB ports available.

Functioning as an external graphics card, this USB to VGA adapter provides a convenient way to add multi-monitor capability to a USB 3.0-enabled desktop or laptop computer. Leveraging the high-bandwidth (5 Gbps) USB 3.0 interface, the adapter delivers smooth, high-definition content to your VGA monitor / projector. The adapter can be used to mirror your primary desktop, showing the same image on each display, or to extend your desktop to double your workspace and increase your productivity. 

The USB32VGAEH3 also features a built-in 3-port USB 3.0 hub, which lets you use the device as a mini dock for connecting peripherals such as a mouse, printer and keyboard along with your monitor. Then, it’s as easy as connecting your laptop to the adapter to sync each device at your work station – a versatile solution for making your laptop portable when you want it to be, and powerful when you need it to be.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

Recommended System Requirements:
CPU: Quad Core 2.4GHz or Higher (i5 recommended)
RAM: 4GB or higher
Available USB 3.0 port

USB32VGAEH3 Application Diagram

The StarTech.com Advantage
  • Increase the capabilities of your slimline laptop or Ultrabook by using this adapter as a mini dock for connecting additional USB devices (e.g mouse, printer and keyboard) while still outputting video
  • Enjoy high-definition video performance supported through the high bandwidth capabilities of a USB 3.0 connection
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Windows XP (32/64)

Applications
  • Add an extra VGA display and 3 additional USB devices to an Ultrabook or laptop computer with limited USB and video output ports
  • Add a secondary VGA display and extend your desktop
  • Add multi-monitor capability to a single computer, to create engaging multimedia presentations
  • Run multiple applications on different screens - check your email on one display and search the web on the other
  • Simultaneously view large or multiple spreadsheets across several displays
  • Connect your PC to your VGA-equipped projector or display for viewing family pictures and movies
  • Great for boosting productivity for researchers and writers, offering the ability to have reference material on one display and a working document copy on the other
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio No
Chipset ID MCT - T5-302
Industry Standards SuperSpeed USB 3.0, USB 2.0
Memory 16MB DDR II
USB Pass-Through Yes
Performance
General Specifications This USB video adapter uses a Trigger family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a DisplayLink or Fresco family chipset.
Maximum Analog Resolutions 1920x1200
Supported Resolutions Widescreen(16/32 bit):
1920x1200, 1920x1080, 1680x1050, 1600x900, 1440x900, 1360x768, 1280x800, 1280x768, 1280x720

Standard(16/32 bit):
1600x1200, 1400x1050, 1280x1024, 1280x960, 1152x864, 1024x768, 800x600
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Female
3 - USB Type-A (9 pin) USB 3.0 Female
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Windows XP (32/64)
Special Notes / Requirements
Note Connect a maximum of five USB video adapters on a single PC - See manual for system requirements
System and Cable Requirements CPU: i3 Dual core 2.8GHz
RAM: 2GB or higher

Full HD Video:
CPU: Quad Core 2.4GHz or Higher (i5 recommended)
RAM: 4GB or higher
Power
Power Source USB-Powered
Environmental
Humidity < 85% non-condensing
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 75°C (14°F to 167°F)
Physical Characteristics
Cable Length 152.5 mm [6 in]
Color Black
Enclosure Type Plastic
Product Height 14 mm [0.6 in]
Product Length 235 mm [9.3 in]
Product Weight 212 g [7.5 oz]
Product Width 44 mm [1.7 in]
Packaging Information
Shipping (Package) Weight 212 g [7.5 oz]
What's in the Box
Included in Package 1 - USB 3.0 to VGA Adapter w/ 3-Port USB 3.0 Hub
1 - Software Installation Disc
1 - Instruction Manual
USB 3.0 to HDMI External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200 / 1080p
USB32HDEH

USB 3.0 to HDMI External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200 / 1080p

Connect an HDMI-equipped display through USB 3.0, while keeping the USB 3.0 port available

90,99 € exc VAT
98,27 € inc VAT

USB 3.0 to HDMI / DVI External Video Card Multi Monitor Adapter – 1920x1080
USB32HDE

USB 3.0 to HDMI / DVI External Video Card Multi Monitor Adapter – 1920x1080

Connect an HDMI®-equipped display through USB 3.0 for an accelerated 1080p HD external multi-monitor solution

103,99 € exc VAT
112,31 € inc VAT

USB 3.0 to VGA External Video Card Multi Monitor Adapter – 2048x1152
USB32VGAE

USB 3.0 to VGA External Video Card Multi Monitor Adapter – 2048x1152

Connect a VGA display through SuperSpeed USB 3.0, for an accelerated external multi-monitor solution at resolutions up to 2048x1152

99,99 € exc VAT
107,99 € inc VAT

6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M
USB2DVIMM6

6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M

Connect a DVI display for an extended desktop multi-monitor USB solution using an all-in-one cable solution

141,99 € exc VAT
153,35 € inc VAT

USB to VGA Multi Monitor External Video Adapter
USB2VGAE2

USB to VGA Multi Monitor External Video Adapter

Connect a VGA monitor for an extended desktop multi-monitor USB solution

59,99 € exc VAT
64,79 € inc VAT

USB 3.0 to VGA External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200
USB32VGAEH

USB 3.0 to VGA External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200

Connect a VGA-equipped display through USB 3.0, while keeping the USB 3.0 port available

83,99 € exc VAT
90,71 € inc VAT

USB 3.0 Cable - A to A - M/M - 3 m (10 ft.)
USB3SAA3MBK

USB 3.0 Cable - A to A - M/M - 3 m (10 ft.)

Connect USB 3.0 USB-A devices to a USB hub or to your computer

10,99 € exc VAT
11,87 € inc VAT

* Product appearance and specifications are subject to change without notice.