Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comMini HDMI to VGA Adapter Converter for Digital Still Camera / Video Camera - 1920x1080
Connect a Mini HDMI® equipped Digital Camera or Tablet to your VGA Display, or Projector
Product ID: MNHD2VGAE2
- Supports a maximum resolution of 1920x1080 (1080p)
- No external power adapter required
The MNHD2VGAE2 HDMI® Mini HDMI to VGA adapter/converter actively converts an HDMI® Mini source video signal from your digital camera or tablet PC, onto a VGA projector or display. The adapter supports full 1080p resolutions, making it a convenient choice for applications requiring high-definition capability. The Mini HDMI to VGA adapter is intended for displaying user generated content such as presentations, documents, and work sheets onto a VGA projector or monitor.
The HDMI Mini/VGA adapter features a compact design, with no need for an external power source, which ensures a compact and portable solution that is easy to carry as an accessory .
Backed by a StarTech.com 3-year warranty and free lifetime technical support.
Applications
- Connecting HDMI Mini-enabled devices such as your digital camera or tablet PC to a VGA projector or display
The StarTech.com Advantage
- The adapter/converter doesn't require an external power adapter, ensuring a compact and portable solution
- Simple plug-and-play installation ensures a quick and hassle-free setup
- High quality, compact design for long term durability and a minimal footprint
Product Numbers
Ingram Switzerland
V932823
UPC Code
065030850988
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | 3 Years | |
Hardware | ||
Active or Passive Adapter | Active | |
Audio | No | |
AV Input | Mini HDMI | |
AV Output | VGA | |
Industry Standards | High Speed HDMI® | |
Ports | 1 | |
Performance | ||
Maximum Analog Resolutions | 1920x1080 | |
Maximum Digital Resolutions | 1920x1080 | |
Supported Resolutions | 1920x1080 (1080p) @ 60Hz | |
Wide Screen Supported | Yes | |
Connector(s) | ||
Connector A | 1 - Mini HDMI (19 pin) Male Input | |
Connector B | 1 - VGA (15 pin, High Density D-Sub) Female Output | |
Environmental | ||
Humidity | 40% to 85% RH Non-Condensing | |
Operating Temperature | 0°C to 60°C (32°F to 140°F) | |
Storage Temperature | -10°C to 70°C (14°F to 158°F) | |
Physical Characteristics | ||
Cable Length | 203 mm [8 in] | |
Color | Black | |
Material | Plastic | |
Product Height | 1.5 cm [0.6 in] | |
Product Length | 20.3 cm [8 in] | |
Product Width | 40 mm [1.6 in] | |
Weight of Product | 32.7 g [1.2 oz] | |
Packaging Information | ||
Package Height | 30 mm [1.2 in] | |
Package Length | 22 cm [8.7 in] | |
Package Width | 19.5 cm [7.7 in] | |
Shipping (Package) Weight | 33 g [1.2 oz] | |
What's in the Box | ||
Included in Package | 1 - Mini HDMI® to VGA Converter Adapter |
Related Products
Micro HDMI to VGA Adapter Converter with Audio for Smartphones / Ultrabooks / Tablets - 1920x1080
Convert a Micro HDMI® video signal to VGA, with discrete audio output
Micro HDMI to VGA Adapter Converter for Smartphones / Ultrabook / Tablet - 1920x1080
Connect a Micro HDMI® equipped Smartphone or Tablet PC to your VGA Display, or Projector
HDMI to VGA Adapter Converter for Desktop PC / Laptop / Ultrabook - 1920x1080
Connect an HDMI® equipped Laptop, Ultrabook, or Desktop Computer to your VGA Display, or Projector
Compact HDMI to VGA Adapter Converter - Ideal for Chromebooks Ultrabooks & Laptops – 1920x1200/1080p
Connect an HDMI device/computer to a VGA monitor or projector, with this slim adapter ideal for Chromebooks / laptops / ultrabooks
HDMI to VGA Video Adapter Converter with Audio for Desktop PC / Laptop / Ultrabook - 1920x1080
Convert an HDMI® video signal to VGA, with discrete audio output
HDMI to VGA Converter with Audio - Compact - 1920x1200
This highly-portable adapter is the ideal travel companion for your Chromebook or Ultrabook laptop
Travel A/V Adapter: 3-in-1 HDMI to DisplayPort, VGA or DVI - 1920 x 1200
Keep this compact adapter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector
3 ft HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p
Eliminate excess cable clutter and adapters, by connecting your HDMI source directly to a VGA monitor/projector using this short 3ft adapter cable
6 ft HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p
Eliminate adapters, by connecting your HDMI source directly to a VGA monitor/projector using this 6ft adapter cable
10 ft HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p
Eliminate adapters by connecting your HDMI source directly to a VGA monitor/projector using this 10ft adapter cable
Accessories
1 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M
Connect your VGA monitor with the highest quality connection available
Product Support
Data Sheets
-
MNHD2VGAE2_Datasheet.pdf
- Language: English
Frequently Asked Questions
Before You Buy
Unfortunately no, this device has an intended source and an intended destination. Refer to the title of the webpage for this order.
Copy Link
Was this information helpful? Yes No
This is an active video signal converter.
A passive video signal converter changes the type of connection that is being used but does not change the signal that passes through the converter. Because the video signal is not modified, passive converters tend to be smaller, simpler, and less expensive than active video signal converters. Examples of passive converters include DVI-I to VGA, HDMI to DVI, and DisplayPort to Mini-DisplayPort converters.
An active video signal converter modifies both the type of connection that is being used and the signal that passes through the converter. Because this type of conversion can be complex, active converters tend to be larger than passive video signal converters and sometimes require additional power. Examples of active converters include DVI-D to VGA, HDMI to DisplayPort, and VGA to HDMI converters.
For more information about passive and active DisplayPort video signal converters, refer to the following FAQ: https://www.startech.com/faq/DisplayPort_Converter_DP_Multi_Mode.
For more information about which type of video signal converter you should use when you convert video signals with an MST hub, refer to the following FAQ: https://www.startech.com/faq/mst_hubs_passive_vs_active_adapters.
Copy Link
Was this information helpful? Yes No
Installation
This device is plug and play. It does not use any drivers, and does not require any setup tasks other than plugging in the source (for example, a computer) and the destination (for example, a monitor).
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with a video adapter, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
Video cables
-
Video adapter
-
Video source (such as a DVD player or computer)
-
Video destination (such as a monitor or projector)
To test your setup components, try the following:
-
Use the cable, video adapter, video source, and video destination in another setup to see if the problem is with the components or the setup.
-
Use a different cable, video adapter, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test your cables, it is recommended that you do the following:
-
Test each cable individually.
-
Use short cables when you are testing.
When you test the video source and video destination, it is recommended that you do the following:
-
Remove the video adapter from your setup and test to make sure that the video source and video destination work together without the video adapter.
-
Test to make sure that the video source and video destination work together at the resolution that you want to use.
Note: In order for your setup to work properly, the video source, adapter, and destination all need to support the resolution that you are using.
Copy Link
Was this information helpful? Yes No
Try the following:
- Check that the monitor’s video port works with another source.
- Check that the cables between the source and the destination work with other equipment.
- Check whether the video adapter works with another source and another destination.
Copy Link
Was this information helpful? Yes No
The error “Out of Range” normally means that the resolution being output by the computer is not compatible with the display. Try lowering the resolution to see if that helps resolve the issue. You may need to connect another monitor or restart the computer or source to accomplish this.
Copy Link
Was this information helpful? Yes No
This is likely a High-bandwidth Digital Content Protection (HDCP) issue. If you are converting a video signal from a device that can play copyright-protected content, HDCP will block the conversion to an analog signal (for example, VGA) or to any video capture cards.
You will likely run into this issue when you use devices like Blu-ray players, DVD players, and certain gaming consoles. For more information on HDCP and gaming consoles, refer to the following FAQ: https://www.startech.com/faq/video_capture_cards_video_game_console_compatibility.
Some video cards also output an HDCP signal full time. In this case there should be an option for your video card to disable this feature. You might need to contact the manufacturer of your video card for more information.
Adhering to HDCP is required for converting all digital signals to analog signals or to video capture cards. Unfortunately, there is nothing you can do in these situations other than convert to a digital display.
Copy Link
Was this information helpful? Yes No
Certain HDMI sources have known issues where they do not output enough power over HDMI to power HDMI adapters. In this case, it is best to consider HDMI adapters with external power over USB or with an external power adapter. This affects our HDMI to VGA adapters. See below for alternative solutions.
Standard HDMI to VGA
Our HD2VGAA2 has both audio and a USB Micro B port for external power.
Micro HDMI to VGA
Our MCHD2VGAA2 has both audio and a USB Micro B port for external power.
Mini HDMI to VGA
Our HDACFM lets you adapt from standard HDMI to Mini HDMI. You can pair this with our HD2VGAA2 to go from Mini HDMI to VGA with external power.
Copy Link
Was this information helpful? Yes No
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Declaration of Conformity (DOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter