Home Audio-Video Thunderbolt™ 3 Video Adapters

Thunderbolt™ 3 Video Adapters

Harness the speed and power of ThunderboltC™ 3, to add seamless multi-monitor capability to your Mac or Windows devices. At an unprecedented 40Gbps of throughput, StarTech.com Thunderbolt 3 video adapters deliver the performance and portability you need to redefine your workspace, wherever you go.

  • Add dual 4K UHD displays through a single Thunderbolt 3 port
  • 5K capability - Connect a single 5K display for razor sharp photo and video editing applications
  • Maximum portability, with a compact design and durable lightweight construction
  • All StarTech.com video adapters are backed by an industry-leading warranty and free lifetime technical support
4 Results
Thunderbolt 3 to Dual DisplayPort Adapter - 4K 60Hz - Mac and Windows Compatible
TB32DP2T
Thunderbolt 3 to Dual DisplayPort Adapter - 4K 60Hz - Mac and Windows Compatible

Run the most resource-demanding applications on two 4K 60Hz displays, using your Mac or PC

127,99 € exc VAT
138,23 € inc VAT
Thunderbolt 3 to Dual HDMI Adapter - 4K 60Hz - Mac and Windows Compatible
TB32HD24K60
Thunderbolt 3 to Dual HDMI Adapter - 4K 60Hz - Mac and Windows Compatible

Run the most resource-demanding applications on two 4K 60Hz displays, using your Mac or PC

163,99 € exc VAT
177,11 € inc VAT
Thunderbolt 3 to Dual HDMI Adapter - 4k 30Hz - Windows only Compatible
TB32HD2
Thunderbolt 3 to Dual HDMI Adapter - 4k 30Hz - Windows only Compatible

Use a Thunderbolt 3 port on your Windows system to run resource demanding applications on two UHD 4K displays

139,99 € exc VAT
151,19 € inc VAT
Thunderbolt 3 to Dual DisplayPort Adapter - 4K 60 Hz - Windows Only Compatible
TB32DP2
Thunderbolt 3 to Dual DisplayPort Adapter - 4K 60 Hz - Windows Only Compatible

Use a Thunderbolt 3 port on your Windows system to run resource demanding applications on two UHD 4K displays, or run a 5K monitor

119,99 € exc VAT
129,59 € inc VAT