StarTech.com

Thunderbolt 3 to Dual HDMI Adapter - 4K 60Hz - Mac and Windows Compatible

Run the most resource-demanding applications on two 4K 60Hz displays, using your Mac or PC

Product ID: TB32HD24K60

  • Connect two UHD 4K 60 Hz displays to your computer through a single Thunderbolt 3 port
  • Works on Mac and Windows computers
  • Thunderbolt Certified
View More
  • Run resource demanding applications on 4K displays at 60Hz without draining system resources
  • Backward compatible with lower resolutions like high-definition 1920x1200 and 1080p
  • No external power adapter required
163,99 € EUR exc VAT
177,11 € EUR inc VAT

Overview

This high-performance Thunderbolt™ 3 adapter lets you add two 4K 60Hz HDMI monitors to your Windows® or Mac computer through a single Thunderbolt 3 port.

The Thunderbolt video adapter is compatible with computer systems that support Thunderbolt 3, such as models of MacBook Pro, Dell™ Precision and Dell XPS. Thunderbolt 3 is a protocol that uses the USB-C™ connector, but your computer system must support Thunderbolt 3 in order for the adapter to function as expected. If you connect the adapter to a USB-C port that does not support Thunderbolt 3, the adapter will not function. 

Thunderbolt 3 Logo

Connect two UHD 4K displays to your computer at 60Hz 

The Thunderbolt 3 to HDMI adapter connected to two 4K monitors.

With an unprecedented 40Gbps of throughput, Thunderbolt 3 enables you to achieve the previously impossible feat of using a single port on your laptop to output dual 4K resolution at 60Hz to two independent displays. This performance lets you run the most resource-demanding applications imaginable. You can output independent content to each display at resolutions of up to 4096 x 2160p (60Hz), which is perfect for editing 4K video or performing other Ultra HD tasks such as creating CAD drawings or reviewing medical imagery.

Supports dual 4K displays to work more efficiently

Functioning as an external 2-port graphics adapter with audio support, this is a compact and convenient alternative to a laptop dock when you don’t need full docking capability.

With two UHD 4K displays, you can work more efficiently from your laptop, so you can accomplish more in the same amount of time. With each display delivering 4K performance, you can have four times the screen space compared to 1080p. Creative professionals can be more productive with the freedom to edit 4K video on one display while previewing raw video playback on the second 4K display.

Won't drain system resources

Diagram of the Thunderbolt 3 to HDMI adapter with one display

This adapter helps to keep your system running at peak performance. Unlike USB external video solutions, Thunderbolt 3 lets you run Ultra HD 4K resolution at 60Hz on both displays without draining system resources.

Because it’s backward compatible with your high-definition 1080p displays, this is a great accessory for home, office or other desktop workspace applications.

The TB32HD24K60 is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Learn more about Thunderbolt

Your computer’s Thunderbolt 3 ports might not function properly until you update one or more of the following on your computer:

  • BIOS
  • Thunderbolt firmware
  • Thunderbolt 3 controller drivers
  • Thunderbolt 3 software

The required updates will vary depending on your computer.

For an up-to-date list of affected computers and instructions, visit http://thunderbolttechnology.net/updates. If your manufacturer isn’t listed on the Thunderbolt website, contact your manufacturer.

Note: In order to connect to two displays at 4K 60Hz, your computer system must have a fully enabled Thunderbolt 3 port that supports up to 40Gbps or the host must support dual displays over Thunderbolt 3.

Applications

Connect your computer to two 4K monitors

Design high-resolution, graphic-intensive content, such as CAD drawings and Photoshop graphic images

Create and edit 4K video while using resource intensive software

Multitask by previewing your raw output content on a second 4K display

Connect to different systems with 4K or 1080p displays for hot desking in BYOD office applications

Use one screen for referencing data such as websites, while composing 4K content on your other screen

Span a spreadsheet or worksheet across multiple displays to avoid side-scrolling

Access panoramic views that are built into software applications, while viewing helpful tutorial content on your laptop monitor

Connect your MacBook Pro, Dell XPS or Dell Precision to two external DP monitors

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio Yes
AV Input Thunderbolt™ 3 USB-C (24-pin) (40Gbps)
AV Output HDMI
Performance
Maximum Analog Resolutions 4K
Maximum Data Transfer Rate 40 Gbps
Maximum Digital Resolutions Dual monitor: 4K @ 60 Hz
Supported Resolutions 4096x2160
3840x2160
2560x1600
1920x1200
1920x1080
1280x720
Connector(s)
Connector A 1 - Thunderbolt™ 3 USB-C (24-pin) (40Gbps) Male Output
Connector B 2 - HDMI (19 pin) Female Output
Software
OS Compatibility Microsoft Windows® 8, 8.1, 10
macOS® 10.12 - 10.14
Special Notes / Requirements
Note The adapter will only function when connected to the Thunderbolt 3 port of your computer. If the port is a USB-C port that does not support Thunderbolt 3 the adapter will not function.
Physical Characteristics
Cable Length 284 mm [11.2 in]
Color Silver
Product Height 10 mm [0.4 in]
Product Length 114 mm [4.5 in]
Product Weight 103 g [3.6 oz]
Product Width 60 mm [2.4 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - Thunderbolt 3 to dual HDMI adapter

Compatibility

View full OS compatibility
Microsoft Windows® 8, 8.1, 10
macOS® 10.12 - 10.14

Certifications

Related Products

Thunderbolt 3 to Dual DisplayPort Adapter - 4K 60Hz - Mac and Windows Compatible
TB32DP2T
Thunderbolt 3 to Dual DisplayPort Adapter - 4K 60Hz - Mac and Windows Compatible

Run the most resource-demanding applications on two 4K 60Hz displays, using your Mac or PC

127,99 € exc VAT
138,23 € inc VAT
Thunderbolt 3 to Dual HDMI Adapter - 4k 30Hz - Windows only Compatible
TB32HD2
Thunderbolt 3 to Dual HDMI Adapter - 4k 30Hz - Windows only Compatible

Use a Thunderbolt 3 port on your Windows system to run resource demanding applications on two UHD 4K displays

139,99 € exc VAT
151,19 € inc VAT

Accessories