Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

1 m (3 ft.) USB C to DisplayPort Cable - 4K 60Hz - White

Product ID: CDP2DPMM1MW

Use this USB-C to DP cable to connect your USB Type C computer directly to a monitor without additional adapters

Features
  • All-in-one design, eliminates excess adapters and cabling

  • Hassle-free connection with the reversible USB-C connector

  • Astonishing video quality with support for video resolutions up to 4K at 60Hz

Available in
41,99 € EUR exc VAT
45,35 € inc VAT

ID: CDP2DPMM1MW

For more products like this please visit our European online store today!

This USB-C™ to DisplayPort cable offers a convenient solution for directly connecting your DisplayPort over USB Type-C™ device to your DisplayPort monitor or projector, at up to 1 m (3 ft.) away. 

The adapter works with USB-C devices that support DP Alt Mode, such as the MacBook, ChromeBook Pixel™, and Dell™ XPS™ models 15 and 13. It's also compatible with Thunderbolt™ 3 ports.

Seamless, clutter-free installation with your MacBook or HP ENVY

At 1 m (3 ft.) in length, this DisplayPort cable delivers a compact connection that eliminates excess adapters and cabling, ensuring a tidy, professional installation. Plus, the USB-C cable’s all-white design makes it an attractive accessory for your HP ENVY or MacBook with USB-C. If you're looking for a longer white USB-C to DisplayPort cable, StarTech.com also offers a White 1.8 m (6 ft.) USB-C to DP Cable (CDP2DPMM6W).

While the adapter looks great next to computers like your Mac and HP ENVY, it works with any USB-C computer that supports DisplayPort Alt Mode, such as your Dell XPS, Ultrabook™ or other Windows® laptop. But if you're looking for a black cable to match your workstation, StarTech.com offers a full line of black USB-C to DisplayPort cables including: a Black 1 m (3 ft.) USB-C to DP cable (CDP2DPMM1MB), and a Black 1.8 m (6 ft.) USB-C to DP cable (CDP2DPMM6B), enabling you to choose the right color and cable length for your custom installation needs.

Hassle-free connection with USB Type-C

The adapter cable is easy to connect, through the versatility and convenience of the USB Type-C port on your device. USB-C is a reversible connector, so it doesn't matter which way you plug it in, the adapter will always connect, saving you the frustration of trying to insert it correctly when you're docking your computer to your workstation or office hot desk.

Astonishing picture quality with support for 4K at 60Hz

At four times the resolution of high-definition 1080p, you’ll be amazed at the picture quality of a 4K 60Hz monitor or television. This adapter cable lets you harness the video capabilities that are built into your USB Type-C connection, to deliver the astonishing quality of Ultra HD to your 4K display.  

Plus, the adapter is still compatible with lower resolution displays, such as 1080p, which makes it a great accessory for your current home, office or other HD work environment, while future-proofing for 4K 60Hz implementation.

The CDP2DPMM1MW is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Note:

Your USB-C equipped device must support video (DP Alt Mode) to work with this adapter.

Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Connect a USB Type-C computer to a DisplayPort projector or display in your classroom, auditorium or boardroom
  • Install at your home workstation or office hot desk to make your USB-C computer compatible with your DisplayPort display
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Adapter Style Cable Adapters
Chipset ID STMicroelectronics - STM32F072CBU6
Converter Type Cable Adapters
Output Signal DisplayPort
Ports 1
Performance
Audio Specifications 7.1 surround sound
Maximum Digital Resolutions 3840x2160 @ 60 Hz
Supported Resolutions 1024x768
1280x720 (High-definition 720p)
1920x1080 (High-definition 1080p)
1920x1200
2560x1440
2560x1600
3840x2160 (Ultra HD 4K)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
1 - DisplayPort (20 pin) Female Output
Special Notes / Requirements
Note Your USB-C equipped device must support video (DP Alt Mode) to work with this adapter.
Environmental
Humidity 20%-70%RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -40°C to 80°C (-40°F to 158°F)
Physical Characteristics
Color White
Product Height 10 mm [0.4 in]
Product Length 1000 mm [39.4 in]
Product Weight 34 g [1.2 oz]
Product Width 20 mm [0.8 in]
Packaging Information
Shipping (Package) Weight 40 g [1.4 oz]
What's in the Box
Included in Package 1 - USB-C to DisplayPort adapter cable
USB-C to DisplayPort Adapter Cable - 6 ft (1.8m) - 4K at 60 Hz
CDP2DPMM6B

USB-C to DisplayPort Adapter Cable - 6 ft (1.8m) - 4K at 60 Hz

Eliminate clutter by connecting your DP over USB Type-C computer directly to a monitor without additional adapters

44,99 € exc VAT
48,59 € inc VAT

USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz
CDP2HDMM1MB

USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display, without additional adapters

44,99 € exc VAT
48,59 € inc VAT

USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz
CDP2HDMM2MB

USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display without additional adapters

48,99 € exc VAT
52,91 € inc VAT

1 m (3 ft.) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM1MB

1 m (3 ft.) USB-C to VGA Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a VGA display without additional adapters

51,99 € exc VAT
56,15 € inc VAT

2 m (6 ft.) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM2MB

2 m (6 ft.) USB-C to VGA Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a VGA display without additional adapters

54,99 € exc VAT
59,39 € inc VAT

USB-C to HDMI Adapter - 4K 60Hz
CDP2HD4K60

USB-C to HDMI Adapter - 4K 60Hz

Connect your MacBook, Chromebook or other USB Type-C laptop to an Ultra HD 60Hz display or projector

39,99 € exc VAT
43,19 € inc VAT

USB-C to HDMI Adapter
CDP2HD

USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
35,63 € inc VAT

USB-C to HDMI Adapter - White
CDP2HDW

USB-C to HDMI Adapter - White

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
35,63 € inc VAT

USB-C to VGA Adapter
CDP2VGA

USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
48,59 € inc VAT

USB-C to VGA Adapter - White
CDP2VGAW

USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
48,59 € inc VAT

* Product appearance and specifications are subject to change without notice.