StarTech.com

USB-C to DisplayPort Adapter - 4K 60Hz - White

Connect your MacBook, Chromebook or laptop with USB-C to a DisplayPort monitor or projector

Product ID: CDP2DPW

  • Run resource-demanding applications on 4K displays at 60Hz
  • Hassle-free connection with the reversible USB-C connector
  • Maximum portability with a small footprint and lightweight design
View More
  • Thunderbolt™ 3 port compatible
  • 7.1 audio support
34,99 € EUR exc VAT
37,79 € EUR inc VAT

Overview

This USB-C™ to DisplayPort adapter enables you to output DP video and audio from the USB Type-C™ port on your laptop or other device. The adapter works with USB-C devices that pass a DisplayPort (DP) video signal, such as your MacBook Pro, Chromebook™ or 2018 iPad Pro. This enables you to connect your DisplayPort display to your USB-C computer using a DisplayPort cable.

Ultra HD 4K resolution at 60Hz

The adapter lets you harness the video capabilities that are built into your computer's USB Type-C connection, to deliver the astonishing quality of UHD to your 4K 60Hz display. This makes it easier for you to multitask while working on the most resource-demanding applications imaginable.

With this adapter, you can achieve an output resolution of up to 3840 x 2160p at 60Hz, which is perfect for performing high-resolution tasks such as viewing 4K video. Plus, the adapter is backward compatible with 1080p displays, which makes it a great accessory for home, office or other workspace applications.

The perfect travel companion for your MacBook with USB-C

With its all-white design, this USB-C video adapter is the perfect accessory for your MacBook with USB-C. The compact adapter is lightweight and easy to take with you in your laptop bag or carrying case, which is great for BYOD (Bring Your Own Device) applications at the office. 

While the adapter looks great next to your Mac and HP ENVY, it also works with any USB-C computer that supports DisplayPort Alt Mode, such as your Dell® XPS or other Windows® laptop.

Hassle-free connection with USB Type-C

This adapter lets you utilize the versatile USB Type-C port on your portable device. USB Type-C is a reversible connector, so it doesn't matter which way you plug it in, the adapter will always work, saving you the hassle and embarrassment of adjusting your device when you're trying to deliver a presentation.

The CDP2DPW is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Notes:

  • Your USB-C device must support DisplayPort over USB-C (DP Alt Mode) to work with this adapter
  • This adapter outputs a single-mode DisplayPort signal and will not work with additional video adapters such as DisplayPort to HDMI, DisplayPort to VGA or DisplayPort to DVI adapters

Applications

Keep the adapter with you while traveling, to connect to any DisplayPort monitor, television or projector you come across

Connect your BYOD MacBook or Chromebook to a provided DP display at work

Walk into any boardroom, ready to deliver a presentation from your USB-C laptop

Connect a DP monitor to your USB-C laptop to use as a secondary display

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
AV Input USB Type-C
AV Output DisplayPort
Chipset ID PERICOM - PI3DPX1203
NXP - PTN5100
Ports 1
Performance
Maximum Digital Resolutions 3840 x 2160 (Ultra HD 4K) @30hz
Supported Resolutions 1024x768
1280x720 (High-definition 720p)
1920x1080 (High-definition 1080p)
1920x1200
2560x1440
2560x1600
3820 X 2160 @60Hz
3840 x 2160 (Ultra HD 4K) @30hz
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - DisplayPort (20 pin) Female Output
Physical Characteristics
Cable Length 14 cm [5.5 in]
Color White
Product Height 14 mm [0.6 in]
Product Length 180 mm [7.1 in]
Product Weight 26 g [0.9 oz]
Product Width 37 mm [1.5 in]
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - USB-C to DisplayPort adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB-C to DisplayPort Adapter - 4K 60Hz
CDP2DP
USB-C to DisplayPort Adapter - 4K 60Hz

Connect your laptop with USB Type-C to a DisplayPort monitor or screen

34,99 € exc VAT
37,79 € inc VAT
USB-C to HDMI Adapter - White
CDP2HDW
USB-C to HDMI Adapter - White

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
35,63 € inc VAT
USB-C to HDMI Adapter
CDP2HD
USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
35,63 € inc VAT
USB-C to HDMI Adapter - White
CDP2HDW
USB-C to HDMI Adapter - White

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
35,63 € inc VAT
USB-C to HDMI Adapter
CDP2HD
USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
35,63 € inc VAT
USB-C to VGA Adapter - White
CDP2VGAW
USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
48,59 € inc VAT
USB-C to VGA Adapter
CDP2VGA
USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
48,59 € inc VAT

Accessories