Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB C DisplayPort Adapter - 3 port - USB C to DisplayPort MST Hub - USB Type C Monitor Hub

Product ID: MSTCDP123DP

Use this adapter to connect three independent displays to a single USB Type-C port

Features
  • Maximize your productivity by connecting three independent displays to your computer using the MST hub

  • Hassle-free connection with the reversible USB-C connector

  • Connect to almost any television, monitor or projector, with the support of low-cost adapters (sold separately)

More Features . . .
  • Support for resolutions up to 4K on up to two monitors simultaneously

  • Thunderbolt 3 port compatible

Available in
163,99 € EUR exc VAT
177,11 € inc VAT

ID: MSTCDP123DP

For more products like this please visit our European online store today!

This MST hub lets you connect three DisplayPort monitors to your USB-C™ computer. MST ensures hassle-free setup by natively working on any Windows® device that supports DP alt mode over USB Type-C™, such as models of Dell Precision™, Dell XPS™ laptops and ASUS® ROG GL752.

The MST hub also works with Thunderbolt™ 3 ports to provide Thunderbolt 3 to triple DisplayPort conversion. Plus with a lower price point than docks, MST offers a multi-monitor solution that’s more cost-effective than a traditional laptop docking station.

Increase your productivity with multiple monitors

The newest generations of laptops are more portable than ever. Unfortunately, this means you’re left with fewer video outputs and a small integrated screen. This MST hub solves these problems by letting you connect three displays to a single USB-C port on your computer, which makes multitasking much easier.

Using the MST hub, you can extend your desktop onto additional monitors and stream independent content to each display. This makes it easier to multitask and increase your productivity, which is perfect for creating an easy-to-dock hot-desk solution with a wireless keyboard and mouse peripheral set.

You can also mirror the same image onto multiple displays for remote viewing applications such as digital signage.

Increase Productivity with multiple screens

Astonishing picture quality that won’t drain your system resources

MST technology uses your existing video card to minimize the use of system resources while delivering Ultra HD 4K resolutions. 4K is supported by the latest A/V devices and delivers four times the resolution of 1080p.

Plus, because the MST hub can output high-definition 1080p, the MST hub is perfect for all high-resolution applications such as graphic design and medical imaging.

productivity software displayed on three monitors

Works with any monitor, television or projector

With this MST hub, you can use separate DP video adapters to connect HDMI, VGA or DVI displays, for compatibility with all of your existing monitors.

Extend Your Compatibility

The MSTCDP123DP is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows 10, 8.1, 8

Applications
  • Connect additional displays to your USB-C device
  • Use one screen for referencing data, such as websites, while composing your documents on another screen
  • Connect your USB-C device supporting DP alt mode to three high-resolution displays at your workstation
  • Create a panoramic video wall for DisplayPort digital signage applications
  • Edit images, video or audio clips across two additional displays in any orientation or resolution
  • Span a spreadsheet or worksheet across three additional displays, to avoid side-scrolling
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Chipset ID MegaChips - STDP4320
VIA/VLI - VL100
Converter Type MST Hub
Output Signal DisplayPort
Ports 3
Performance
Maximum Digital Resolutions 3840x2160 @ 30hz
Supported Resolutions

Note: MST shares 21.6 Gbps across all attached displays. Higher resolutions can restrict the available bandwidth with the remaining ports, please see our guideline below for determining an ideal resolution for your setup.

Average resolution bandwidth allocation

1920x1080 (High-definition 1080p) @60hz - 22%
1920x1200 @60hz - 30%
2560x1440 @60hz - 35%
2560x1600 @60hz - 38%
3840 x 2160 (Ultra HD 4K) @30hz - 38%

Note: Exceeding 100% will reduce functionality.

Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 3 - DisplayPort (20 pin) Female Output
Software
OS Compatibility Windows 10, 8.1, 8
Environmental
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Cable Length 322 mm [12.7 in]
Color Black
Enclosure Type Plastic
Product Height 18 mm [0.7 in]
Product Length 78 mm [3.1 in]
Product Weight 86 g [3 oz]
Product Width 60 mm [2.4 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - MST hub
1 - quick-start guide
USB-C to DisplayPort Multi-Monitor Adapter - 2-Port MST Hub
MSTCDP122DP

USB-C to DisplayPort Multi-Monitor Adapter - 2-Port MST Hub

Use this adapter to connect two independent displays to a single USB Type-C port

105,99 € exc VAT
114,47 € inc VAT

Mini DisplayPort to DisplayPort Multi-Monitor Splitter - 2-Port MST Hub
MSTMDP122DP

Mini DisplayPort to DisplayPort Multi-Monitor Splitter - 2-Port MST Hub

Use this adapter to connect two independent displays to a single mDP 1.2 port

105,99 € exc VAT
114,47 € inc VAT

Mini DisplayPort to HDMI Multi-Monitor Splitter - 3-Port MST Hub
MSTMDP123HD

Mini DisplayPort to HDMI Multi-Monitor Splitter - 3-Port MST Hub

Use this adapter to connect three independent displays to a single mDP 1.2 port

166,99 € exc VAT
180,35 € inc VAT

DisplayPort to DisplayPort Multi-Monitor Splitter - 2-Port MST Hub
MSTDP122DP

DisplayPort to DisplayPort Multi-Monitor Splitter - 2-Port MST Hub

Use this adapter to connect two independent displays to a single DP 1.2 port

105,99 € exc VAT
114,47 € inc VAT

DisplayPort to HDMI Video Adapter Converter
DP2HDMI

DisplayPort to HDMI Video Adapter Converter

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

28,99 € exc VAT
31,31 € inc VAT

DisplayPort 1.2 to VGA Adapter Converter – DP to VGA – 1920x1200
DP2VGA3

DisplayPort 1.2 to VGA Adapter Converter – DP to VGA – 1920x1200

Connect a DisplayPort 1.2-equipped computer to a VGA Monitor or Projector

28,99 € exc VAT
31,31 € inc VAT

DisplayPort to DVI Video Adapter Converter
DP2DVI2

DisplayPort to DVI Video Adapter Converter

Connect your DVI monitor to a DisplayPort equipped computer

15,99 € exc VAT
17,27 € inc VAT

* Product appearance and specifications are subject to change without notice.