StarTech.com

USB-C to DVI Adapter with USB Power Delivery - 1920 x 1200 - Black

Use this USB Type C adapter to output DVI video and charge your laptop using a single USB C port

Product ID: CDP2DVIUCP

  • Charge your laptop and output DVI video using the same USB-C port, with USB Power Delivery
  • Hassle-free connection with the reversible USB-C connector
  • Crystal-clear picture quality with support for video resolutions up to 1920x1200
View More
  • Maximum portability with a small footprint and lightweight design
  • Thunderbolt 3 port compatible
52,99 € EUR exc VAT
57,23 € EUR inc VAT

Overview

This USB-C™ to DVI adapter lets you connect a USB-C laptop, such as an Ultrabook™ or MacBook Pro, to a DVI display. The video adapter features USB Power Delivery, which enables you to power and charge your laptop while you're outputting video to a DVI display.

USB Type-C™ is a universal connectivity standard that combines all of your essential functions into one dynamic port. This adapter works with USB-C devices that pass a DisplayPort video signal, such as the latest MacBook or Windows® laptops. It's also compatible with Thunderbolt™ 3 ports.

Charge your device at the same time

Unlike some video adapters that use up one of your laptop’s USB-C ports to output video, this video adapter offers an additional USB-C charge port that supports USB Power Delivery up to 60 watts. This means you can charge your laptop and output video using the same laptop port, by simply connecting the laptop’s power adapter to the additional USB-C port on the adapter. It’s the perfect solution for laptops that have only a limited number of USB-C ports.

Take it with you

This USB Type-C video adapter maximizes portability with a lightweight, small-footprint design. It’s the perfect accessory to carry with your device, fitting easily into your laptop bag or carrying case. Its ultra-portable design makes this adapter perfect for BYOD (Bring Your Own Device) applications at the office.

Connect quickly

This adapter lets you utilize the versatile USB Type-C port on your portable device. USB Type-C is a reversible connector, so no matter how you plug it in, the adapter will always connect. This saves you the hassle and embarrassment of struggling with your device when you're trying to deliver a presentation or sharing information.

The CDP2DVIUCP is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Charge your USB Type-C laptop and output video using the same USB-C port

Carry the adapter with you when you travel, and connect to any DVI monitor or projector

Connect to BYOD (Bring Your Own Device) and CYOD (Choose Your Own Device) workstations at your office

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Adapter Style Adapters
Audio No
AV Input USB Type-C
AV Output DVI
Chipset ID Parade - PS171
VIA/VLI - VL100
Ports 1
Performance
Maximum Digital Resolutions 1920x1200
Supported Resolutions 1920x1200 @ 60Hz
1920x1080
1280x720
1024x768
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - DVI-I (29 pin) Female Output
Connector Type(s) 1 - USB-C (24 pin) USB Power Delivery only Female Input
Special Notes / Requirements
Note This adapter is not compatible with the Apple Cinema Display
Power
Power Delivery 60W
Environmental
Humidity 0~90% RH
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (-14°F to 158°F)
Physical Characteristics
Cable Length 100 mm [3.9 in]
Color Black
Enclosure Type Plastic
Product Height 13 mm [0.5 in]
Product Length 58 mm [2.3 in]
Product Weight 32 g [1.1 oz]
Product Width 40 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 100 g [3.5 oz]
What's in the Box
Included in Package 1 - USB-C to DVI adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - White
CDP2HDUACPW
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - White

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

65,99 € exc VAT
71,27 € inc VAT
USB-C to VGA Adapter
CDP2VGA
USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
48,59 € inc VAT
USB-C to VGA Adapter - White
CDP2VGAW
USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
48,59 € inc VAT
USB-C to HDMI Adapter
CDP2HD
USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
35,63 € inc VAT
USB-C to HDMI Adapter - White
CDP2HDW
USB-C to HDMI Adapter - White

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
35,63 € inc VAT
USB-C to DisplayPort Adapter - 4K 60Hz
CDP2DP
USB-C to DisplayPort Adapter - 4K 60Hz

Connect your laptop with USB Type-C to a DisplayPort monitor or screen

34,99 € exc VAT
37,79 € inc VAT
USB-C to VGA Adapter with USB Power Delivery - 60 Watts - Black
CDP2VGAUCP
USB-C to VGA Adapter with USB Power Delivery - 60 Watts - Black

USB Type C Adapter | Thunderbolt 3 Compatible | 1080p

47,99 € exc VAT
51,83 € inc VAT
USB-C to DVI Adapter with USB Power Delivery - 1920 x 1200 - White
CDP2DVIUCPW
USB-C to DVI Adapter with USB Power Delivery - 1920 x 1200 - White

Use this USB Type C adapter to output DVI video and charge your laptop using a single USB C port

52,99 € exc VAT
57,23 € inc VAT

Accessories