StarTech.com

1.8 m (6 ft.) USB-C to Mini DisplayPort Cable - 4K 60Hz - Black

Use this cable to connect your USB Type-C computer directly to a Mini DisplayPort monitor, without additional adapters

Product ID: CDP2MDPMM6B

  • Reduce clutter with a 1.8 m (6 ft.) all-in-one solution with a combined cable and adapter
  • Astonishing video quality with support for resolutions up to 4K at 60Hz
48,99 € EUR exc VAT
52,91 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

This USB-C™ to Mini DisplayPort adapter cable offers a convenient solution for directly connecting your DisplayPort over USB Type-C™ device to your Mini DP monitor. The adapter offers a connection distance of up to 1.8 m (6 ft.) and works with USB-C devices that support DP Alt Mode, such as the MacBook, Chromebook Pixel™ and Dell™ XPS™ models 15 and 13. It's also compatible with Thunderbolt™ 3 ports.

Clutter-free installation

At 1.8 m (6 ft.) in length, this adapter cable delivers a direct connection that eliminates excess adapters and cabling, ensuring a tidy, professional installation.

For shorter installations, StarTech.com also offers a 1 m (3 ft.) USB-C to Mini DisplayPort cable (CDP2MDPMM1MB), enabling you to choose the right cable length for your custom installation needs.

Astonishing picture quality

At four times the resolution of high-definition 1080p, you’ll be amazed at the picture quality of a 4K 60Hz monitor or television. This adapter cable lets you harness the video capabilities that are built into your USB Type-C connection, to deliver the astonishing quality of Ultra HD to your 4K display. 

Plus, the adapter is still compatible with lower display resolutions, such as 1080p, which makes it a great accessory for your current home, office or other HD work environment, while future-proofing for 4K 60Hz implementation.

The CDP2MDPMM6B is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Connect your BYOD MacBook or Dell XPS with USB-C to a provided Mini DisplayPort monitor at work

Connect an mDP display to your USB-C laptop to use as a secondary display

Connect a secondary USB-C laptop to the mDP port on your 2009 or 2010 iMac, to use your iMac as a monitor

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Adapter Style Cable Adapters
AV Input USB Type-C
AV Output Mini-DisplayPort
Chipset ID STMicroelectronics - STM32F072CBU6
Ports 1
Performance
Audio Specifications 7.1 surround sound
Maximum Digital Resolutions 3840x2160 @ 60 Hz
Supported Resolutions 1024x768 1280x720 (High-definition 720p) 1920x1080 (High-definition 1080p) 1920x1200 2560x1440 2560x1600 3840x2160 (Ultra HD 4K)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - Mini-DisplayPort (20 pin) Male Output
Special Notes / Requirements
Note Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
Environmental
Humidity 25%-60%RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Product Height 10 mm [0.4 in]
Product Length 1.8 m [6 ft]
Product Weight 45 g [1.6 oz]
Product Width 20 mm [0.8 in]
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - USB-C to Mini DisplayPort cable

Certifications

Related Products

3 m (10 ft.) USB-C to DisplayPort Cable - 4K 60Hz - White
CDP2DPMM3MW
3 m (10 ft.) USB-C to DisplayPort Cable - 4K 60Hz - White

Use this USB-C to DP cable to connect your USB Type C computer directly to a monitor, without additional adapters

51,99 € exc VAT
56,15 € inc VAT
USB-C to DisplayPort Adapter Cable - 6 ft (1.8m) - 4K at 60 Hz
CDP2DPMM6B
USB-C to DisplayPort Adapter Cable - 6 ft (1.8m) - 4K at 60 Hz

Eliminate clutter by connecting your DP over USB Type-C computer directly to a monitor without additional adapters

44,99 € exc VAT
48,59 € inc VAT
USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz
CDP2HDMM1MB
USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display, without additional adapters

44,99 € exc VAT
48,59 € inc VAT
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz
CDP2HDMM2MB
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display without additional adapters

48,99 € exc VAT
52,91 € inc VAT
1 m (3 ft.) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM1MB
1 m (3 ft.) USB-C to VGA Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a VGA display without additional adapters

51,99 € exc VAT
56,15 € inc VAT
2 m (6 ft.) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM2MB
2 m (6 ft.) USB-C to VGA Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a VGA display without additional adapters

54,99 € exc VAT
59,39 € inc VAT
USB-C to HDMI Adapter - 4K 60Hz
CDP2HD4K60
USB-C to HDMI Adapter - 4K 60Hz

Connect your MacBook, Chromebook or other USB Type-C laptop to an Ultra HD 60Hz display or projector

39,99 € exc VAT
43,19 € inc VAT
USB-C to HDMI Adapter
CDP2HD
USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
35,63 € inc VAT
USB-C to HDMI Adapter - White
CDP2HDW
USB-C to HDMI Adapter - White

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
35,63 € inc VAT
USB-C to VGA Adapter
CDP2VGA
USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
48,59 € inc VAT
USB-C to VGA Adapter - White
CDP2VGAW
USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
48,59 € inc VAT
1 m (3 ft.) USB C to DisplayPort Cable - 4K 60Hz - White
CDP2DPMM1MW
1 m (3 ft.) USB C to DisplayPort Cable - 4K 60Hz - White

Use this USB-C to DP cable to connect your USB Type C computer directly to a monitor without additional adapters

41,99 € exc VAT
45,35 € inc VAT
6 ft. (1.8 m) USB C to DisplayPort Cable - 4K 60Hz - White
CDP2DPMM6W
6 ft. (1.8 m) USB C to DisplayPort Cable - 4K 60Hz - White

Use this USB-C to DP cable to connect your USB Type C computer directly to a monitor without additional adapters

47,99 € exc VAT
51,83 € inc VAT
1.8 m (6 ft.) USB-C to Mini DisplayPort Cable - 4K 60Hz - Black
CDP2MDPMM6B
1.8 m (6 ft.) USB-C to Mini DisplayPort Cable - 4K 60Hz - Black

Use this cable to connect your USB Type-C computer directly to a Mini DisplayPort monitor, without additional adapters

48,99 € exc VAT
52,91 € inc VAT
USB-C to Mini DisplayPort Adapter - 4K 60Hz
CDP2MDP
USB-C to Mini DisplayPort Adapter - 4K 60Hz

Use this USB C to mDP adapter to connect your USB Type C computer to a Mini DisplayPort monitor

41,99 € exc VAT
45,35 € inc VAT