StarTech.com

USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

Product ID: CDP2VGAW

  • Hassle-free connection with the reversible USB-C connector
  • Maximum portability with a small footprint and a lightweight design
  • Thunderbolt 3 port compatible
  • Crystal-clear picture quality with support for high-definition video resolutions up to 1920x1200 or 1080p
44,99 € EUR exc VAT
48,59 € EUR inc VAT

Overview

This USB-C™ to VGA video adapter lets you output high-definition VGA video from your USB Type-C™ device.

USB Type-C is a universal connectivity standard that combines all of your essential functions into one dynamic port. The connector is featured on ultra-portable devices with USB 3.1 Gen 1. This adapter works with USB-C devices that pass a DisplayPort video signal, such as the MacBook and Chromebook Pixel™. It's also compatible with Thunderbolt™ 3 ports.

Portable convenience

This USB Type-C video adapter maximizes portability with a lightweight, small-footprint design. It’s  the perfect accessory to carry with your MacBook or Chromebook, because it fits easily into your laptop bag or carrying case. This ultra-portable design makes this adapter perfect for BYOD (Bring Your Own Device) applications at the office.

Hassle-free connection with USB Type-C

This adapter lets you take advantage of the versatile USB Type-C port on your portable device. The USB Type-C connector is reversible, so no matter how you plug it in, the adapter will always work, which saves you the hassle and embarrassment of struggling with your device when you're trying to deliver a presentation or collaborate with a colleague.

Crystal clear picture quality

The adapter supports video resolutions up to 1920x1200 or 1080p. You’ll be surprised at the picture quality the adapter provides, even when connected to a legacy VGA monitor, projector or television. The adapter harnesses the video capabilities that are built into your USB Type-C connection, to deliver every detail in stunning high-definition.

The CDP2VGAW features a white housing that looks great with your MacBook and is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Note: Your USB-C equipped device must support video to work with this adapter. The adapter will not output digitally encrypted content.

Applications

Keep the adapter with you while traveling, to connect to any VGA monitor or projector you come across

Connect your BYOD MacBook or Chromebook to an available VGA display at work

Walk into any boardroom with your USB-C laptop ready to present

Connect a VGA display to your USB-C laptop to use as a secondary monitor

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
AV Input USB Type-C
AV Output VGA
Chipset ID NXP - PTN5100
NXP - PTN3355
Ports 1
Performance
Maximum Analog Resolutions 1920x1200 or 1080p
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Female Output
Special Notes / Requirements
System and Cable Requirements Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
Power
Power Source USB-Powered
Physical Characteristics
Cable Length 140 mm [5.5 in]
Color Black
Product Height 14 mm [0.6 in]
Product Length 180 mm [7.1 in]
Product Weight 24 g [0.8 oz]
Product Width 37 mm [1.5 in]
Packaging Information
Shipping (Package) Weight 29 g [1 oz]
What's in the Box
Included in Package 1 - USB-C to VGA adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB-C to VGA Adapter
CDP2VGA
USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
48,59 € inc VAT
USB-C to VGA Adapter - with Presentation Mode Switch - 1920x1200
CDP2VGASA
USB-C to VGA Adapter - with Presentation Mode Switch - 1920x1200

Connect your USB-C computer to a VGA display, and prevent your laptop display from going to sleep during a presentation or meeting

50,99 € exc VAT
55,07 € inc VAT
USB-C to VGA Adapter with USB Power Delivery - 60 Watts - Black
CDP2VGAUCP
USB-C to VGA Adapter with USB Power Delivery - 60 Watts - Black

USB Type C Adapter | Thunderbolt 3 Compatible | 1080p

47,99 € exc VAT
51,83 € inc VAT
1 m (3 ft.) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM1MB
1 m (3 ft.) USB-C to VGA Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a VGA display without additional adapters

51,99 € exc VAT
56,15 € inc VAT
2 m (6 ft.) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM2MB
2 m (6 ft.) USB-C to VGA Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a VGA display without additional adapters

54,99 € exc VAT
59,39 € inc VAT
USB-C to VGA Adapter with USB Power Delivery - 60 Watts - White
CDP2VGAUCPW
USB-C to VGA Adapter with USB Power Delivery - 60 Watts - White

USB Type C Adapter | Thunderbolt 3 Compatible | 1080p

47,99 € exc VAT
51,83 € inc VAT
USB-C to 4K HDMI Adapter with USB Power Delivery - 60 Watts - Black
CDP2HDUCP
USB-C to 4K HDMI Adapter with USB Power Delivery - 60 Watts - Black

USB Type C to HDMI Adapter | Thunderbolt 3 Compatible | 4K 60 Hz

51,99 € exc VAT
56,15 € inc VAT
USB-C to HDMI Adapter - 4K 60Hz
CDP2HD4K60
USB-C to HDMI Adapter - 4K 60Hz

Connect your MacBook, Chromebook or other USB Type-C laptop to an Ultra HD 60Hz display or projector

39,99 € exc VAT
43,19 € inc VAT
USB-C to HDMI Adapter - White - 4K 60Hz
CDP2HD4K60W
USB-C to HDMI Adapter - White - 4K 60Hz

Connect your USB Type-C laptop to an Ultra HD 60Hz display or projector

41,99 € exc VAT
45,35 € inc VAT
USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz - White
CDP2HDUCPW
USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz - White

Using a single USB Type-C port on your laptop, output HDMI video and charge the laptop

51,99 € exc VAT
56,15 € inc VAT
USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz
CDP2HDMM1MB
USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display, without additional adapters

44,99 € exc VAT
48,59 € inc VAT
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz
CDP2HDMM2MB
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display without additional adapters

48,99 € exc VAT
52,91 € inc VAT
USB-C to HDMI Adapter - with Presentation Mode Switch - 4K 60Hz
CDP2HD4K60SA
USB-C to HDMI Adapter - with Presentation Mode Switch - 4K 60Hz

Connect your USB-C computer to an HDMI display, and prevent your laptop display from going to sleep during a presentation or meeting

48,99 € exc VAT
52,91 € inc VAT
USB-C to 4K HDMI Adapter with USB Power Delivery - 60 Watts - Black
CDP2HDUCP
USB-C to 4K HDMI Adapter with USB Power Delivery - 60 Watts - Black

USB Type C to HDMI Adapter | Thunderbolt 3 Compatible | 4K 60 Hz

51,99 € exc VAT
56,15 € inc VAT
1 m (3 ft.) USB-C to DVI Cable - 1920 x 1200 - Black
CDP2DVIMM1MB
1 m (3 ft.) USB-C to DVI Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a DVI display, without additional adapters

44,99 € exc VAT
48,59 € inc VAT
2 m (6 ft.) USB-C to DVI Cable - 1920 x 1200 - Black
CDP2DVIMM2MB
2 m (6 ft.) USB-C to DVI Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a DVI display, without additional adapters

48,99 € exc VAT
52,91 € inc VAT
USB-C to DVI Adapter
CDP2DVI
USB-C to DVI Adapter

Connect your MacBook, Chromebook™ or laptop with USB-C to a DVI monitor or projector

40,99 € exc VAT
44,27 € inc VAT
USB-C to DVI Adapter - White
CDP2DVIW
USB-C to DVI Adapter - White

Connect your MacBook, Chromebook™ or laptop with USB-C to a DVI monitor or projector

40,99 € exc VAT
44,27 € inc VAT
3.3 ft. (1 m) USB-C to DisplayPort Cable - 4K 60Hz - Black
CDP2DPMM1MB
3.3 ft. (1 m) USB-C to DisplayPort Cable - 4K 60Hz - Black

USB Type-C™ Video Adapter Cable | Thunderbolt™ 3 Compatible

44,99 € exc VAT
48,59 € inc VAT
6 ft. (1.8 m) USB-C to DisplayPort Cable - 4K 60Hz - Black
CDP2DPMM6B
6 ft. (1.8 m) USB-C to DisplayPort Cable - 4K 60Hz - Black

USB Type-C™ Video Adapter Cable | Thunderbolt™ 3 Compatible

44,99 € exc VAT
48,59 € inc VAT
USB-C to DisplayPort Adapter - 4K 60Hz
CDP2DP
USB-C to DisplayPort Adapter - 4K 60Hz

Connect your laptop with USB Type-C to a DisplayPort monitor or screen

34,99 € exc VAT
37,79 € inc VAT
USB-C to DisplayPort Adapter - 4K 60Hz - White
CDP2DPW
USB-C to DisplayPort Adapter - 4K 60Hz - White

Connect your MacBook, Chromebook or laptop with USB-C to a DisplayPort monitor or projector

34,99 € exc VAT
37,79 € inc VAT
USB-C to DisplayPort Multi-Monitor Adapter - 2-Port MST Hub
MSTCDP122DP
USB-C to DisplayPort Multi-Monitor Adapter - 2-Port MST Hub

Use this adapter to connect two independent displays to a single USB Type-C port

105,99 € exc VAT
114,47 € inc VAT
USB C DisplayPort Adapter - 3 port - USB C to DisplayPort MST Hub - USB Type C Monitor Hub
MSTCDP123DP
USB C DisplayPort Adapter - 3 port - USB C to DisplayPort MST Hub - USB Type C Monitor Hub

Use this adapter to connect three independent displays to a single USB Type-C port

163,99 € exc VAT
177,11 € inc VAT