StarTech.com

1m (3 ft) Apple 30-pin Dock Connector to Left Angle USB Cable for iPhone / iPod / iPad with Stepped Connector

Charge and sync your Apple® devices in their protective cases, even in hard to reach areas and tight spaces

Product ID: USB2ADC1MUL

  • 1x Stepped Apple® (30-pin) Dock connector
  • 1x Left-angled USB connector
  • High quality connectors, suited for repeated connections/disconnections to/from your iPhone®, iPod® or iPad®
View More
  • Compatible with all existing Apple (30-pin) dock cable connectors
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports high-speed USB data transfer rates of up to 480 Mbps
7,99 € EUR exc VAT
8,63 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Apple (30-pin) Dock Connector Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color White
Connector Style Straight to Left Angle
Product Height 0.8 cm [0.3 in]
Product Length 1 m [3.3 ft]
Product Width 28 mm [1.1 in]
Weight of Product 30 g [1.1 oz]
Wire Gauge 22/30 AWG
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 21 cm [8.3 in]
Package Quantity 1
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 0.1 kg [0.1 lb]
What's in the Box
Included in Package 1 - 1m Apple® Dock Connector to Left Angle USB Cable

Certifications

Related Products

1m (3 ft) Apple 30-pin Dock Connector to Right Angle USB Cable for iPhone / iPod / iPad with Stepped Connector
USB2ADC1MUR
1m (3 ft) Apple 30-pin Dock Connector to Right Angle USB Cable for iPhone / iPod / iPad with Stepped Connector

Charge and sync your Apple® devices in their protective cases, even in hard to reach areas and tight spaces

7,99 € exc VAT
8,63 € inc VAT
1m (3 ft) Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector
USB2ADC1M
1m (3 ft) Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector

Charge or sync your Apple® devices, even when inside a protective case

13,99 € exc VAT
15,11 € inc VAT
3m (10 ft) Long Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector
USB2ADC3M
3m (10 ft) Long Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector

Charge and sync your iPhone®, iPod® or iPad® at greater distances (up to 3m) with no loss of charge time, even while inside a protective case

28,99 € exc VAT
31,31 € inc VAT