Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com1m (3 ft) Apple 30-pin Dock Connector to Right Angle USB Cable for iPhone / iPod / iPad with Stepped Connector
Charge and sync your Apple® devices in their protective cases, even in hard to reach areas and tight spaces
Product ID: USB2ADC1MUR
- 1x Stepped Apple® (30-pin) Dock connector
- 1x Right-angled USB connector
- High quality connectors, suited for repeated connections/disconnections to/from your iPhone®, iPod® or iPad®
- Compatible with all existing Apple (30-pin) dock cable connectors
- Aluminum-Mylar Foil with Braided Shielding
- Supports high-speed USB data transfer rates of up to 480 Mbps
Support
Overview
The USB2ADC1MUR Apple® (30-pin) Dock Connector to Right Angle USB Cable for iPhone®, iPod® and iPad® (1m) offers a simple and reliable solution for connecting iOS-enabled mobile digital devices to your computer, for syncing or charging.
The right-angled USB connector allows for connection in tight spaces while the stepped Apple Dock Connector, designed by StarTech.com, plugs into your iPhone, iPod or iPad even when inside a protective case, avoiding the inconvenience of having to constantly remove the cover for every charge.
This durable cable is Apple MFi certified and backed by our lifetime warranty to ensure dependable performance.
As an alternative, StarTech.com also offers a 1m Apple® 30-pin Dock Connector to Left Angle USB Cable (USB2ADC1MUL), which provides the same convenience as this right-angled cable, but allows you to connect to your PC or Mac® computer or your USB wall/vehicle charger from the opposite direction.
The StarTech.com Advantage
- Charge your iPhone®, iPod® or iPad® devices, even in hard to reach areas and tight spaces, with the right-angled USB connector
- Keep your iOS-enabled mobile digital device in its protective case while charging, with our unique stepped Apple® dock connector
- Backed by StarTech.com Lifetime Warranty ,ensuring long-term reliability and performance
Applications
Charge your Apple® devices from a computer, USB wall charger, or vehicle USB charger
Replace a damaged or misplaced USB cable for your iPhone®/iPod®/iPad®
Technical Specifications
Product Numbers | ||
---|---|---|
UPC Code | 065030848602 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Nickel | |
Connector(s) | ||
Connector A | 1 - USB Type-A (4 pin) USB 2.0 Male | |
Connector B | 1 - Apple (30-pin) Dock Connector Male | |
Physical Characteristics | ||
Cable Length | 1 m [3.3 ft] | |
Color | White | |
Connector Style | Straight to Right Angle | |
Product Height | 8.5 mm [0.3 in] | |
Product Length | 1 m [3.3 ft] | |
Product Weight | 0 kg [0.1 lb] | |
Product Width | 28 mm [1.1 in] | |
Wire Gauge | 22/30 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 0.1 kg [0.1 lb] | |
What's in the Box | ||
Included in Package | 1 - 1m Apple® Dock Connector to Right Angle USB Cable |
Related Products
1m (3 ft) Apple 30-pin Dock Connector to Left Angle USB Cable for iPhone / iPod / iPad with Stepped Connector
Charge and sync your Apple® devices in their protective cases, even in hard to reach areas and tight spaces
1m (3 ft) Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector
Charge or sync your Apple® devices, even when inside a protective case
3m (10 ft) Long Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector
Charge and sync your iPhone®, iPod® or iPad® at greater distances (up to 3m) with no loss of charge time, even while inside a protective case
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- USB2ADC1MUR_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+