Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

1m (3 ft) Black Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector

Product ID: USB2ADC1MB

Charge or sync your Apple® devices, even when inside a protective case

Features
  • Black Cable

  • 1x Stepped Apple® (30-pin) Dock connector

  • 1x USB ‘A’ male connector

  • Aluminum-Mylar Foil with Braided Shielding

  • Supports high-speed USB data transfer rates of up to 480 Mbps

Prices may be lower from Resellers:

INGCH
Available in
13,99 € EUR exc VAT
15,11 € inc VAT

ID: USB2ADC1MB

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB2ADC1MB 1-meter Apple® 30-pin Dock Connector to USB cable for iPhone®, iPod® and iPad® is colored to suit black mobile devices and provides reliable connectivity of your iOS-enabled mobile digital devices to your computer, for syncing and charging.

Plus, this uniquely constructed Dock Connector to USB cable features a stepped Apple Dock Connector, designed by StarTech.com, which unlike a regular connector plugs into your iPhone, iPod or iPad, even when inside a protective case while avoiding the inconvenience of having to constantly remove the cover for every charge/sync.

This durable cable is Apple MFi certified and backed by our lifetime warranty to ensure dependable performance.

The StarTech.com Advantage
  • Black cable color matches black Apple mobile devices
  • Protective casing doesn’t need to be removed from the mobile device, to charge or sync
  • Guaranteed reliability
Applications
  • Charge your Apple iPhone, iPod or iPad from a computer, USB wall charger or vehicle USB charger
  • Sync your Apple mobile device with a computer through USB
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Apple (30-pin) Dock Connector Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Connector Style Straight
Product Length 1 m [3.3 ft]
Product Weight 0 kg [0.1 lb]
Wire Gauge 22/30 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 0.1 kg [0.1 lb]
What's in the Box
Included in Package 1 - 1m Black Apple® Dock Connector to USB Cable
1m (3 ft) Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad  with Stepped Connector
USB2ADC1M

1m (3 ft) Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector

Charge or sync your Apple® devices, even when inside a protective case

13,99 € exc VAT
15,11 € inc VAT

1m (3 ft) Right Angle Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector
USB2ADC1MR

1m (3 ft) Right Angle Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector

Charge or Sync your iPhone®, iPod®, or iPad® with the cable out of the way

11,99 € exc VAT
12,95 € inc VAT

1m (3 ft) Apple 30-pin Dock Connector to Left Angle USB Cable for iPhone / iPod / iPad with Stepped Connector
USB2ADC1MUL

1m (3 ft) Apple 30-pin Dock Connector to Left Angle USB Cable for iPhone / iPod / iPad with Stepped Connector

Charge and sync your Apple® devices in their protective cases, even in hard to reach areas and tight spaces

8,99 € exc VAT
9,71 € inc VAT

1m (3 ft) Apple 30-pin Dock Connector to Right Angle USB Cable for iPhone / iPod / iPad with Stepped Connector
USB2ADC1MUR

1m (3 ft) Apple 30-pin Dock Connector to Right Angle USB Cable for iPhone / iPod / iPad with Stepped Connector

Charge and sync your Apple® devices in their protective cases, even in hard to reach areas and tight spaces

8,99 € exc VAT
9,71 € inc VAT

USB 2.0 Fast Charging Adapter A to A - M/F with Sync / Fast Charge Switch
USB2CHADP

USB 2.0 Fast Charging Adapter A to A - M/F with Sync / Fast Charge Switch

Fast charge your mobile devices such as tablets (iPad, Samsung, etc.) or smartphones from any USB 2.0 port

7,99 € exc VAT
8,63 € inc VAT

* Product appearance and specifications are subject to change without notice.